(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDQCR/L-R

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDQCR/L-R

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
The EasyFix sleeve allows for quick and accurate center height adjustment.
For inner-diameter turning (bore cutting) operations.

Part Number

Configured Part Number is shown.

Part Number
A10KSDQCR07R
A12M-SDQCR07-R
A16R-SDQCR07-R
A20SSDQCR11R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

4,556,923 IDR

1 Piece(s) Quote 131251018 ~ 480.977-10DCMT 07 02 04

4,656,923 IDR

1 Piece(s) 12 Day(s) 161501218 ~ 480.997-7DCMT 07 02 04

4,656,923 IDR

1 Piece(s) Quote 202001624 ~ 640.9117-5DCMT 07 02 04

5,590,769 IDR

1 Piece(s) Quote 252502030 ~ 8031311-6DCMT 11 T3 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling Selfishly Right-hand
Clamp Shape Screw Clamp Clearance angle Lubrication Hole Y/N Available
Specifications CoroTurn 107 Screw Clamp, Cylindrical Shank, with Easy Fix Sleeve Grooves Cutting Angle(°) 107.5 Tool Lead Angle(°) -17.5
Rake angle γ(°) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)