(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroTurn® 107 Boring Bar for Turning A...-SCLCR/L, E...SCLCR/L

Part Number

Configured Part Number is shown.

Part Number
A08HSCLCL06
A08HSCLCR06
A10KSCLCL06
A10KSCLCR06
A12MSCLCL06
A12MSCLCR06
A16RSCLCL06
A16RSCLCL09
A16RSCLCR06
A16RSCLCR09
A20SSCLCL09
A20SSCLCR09
A25TSCLCL09
A25TSCLCL12
A25TSCLCR09
A25TSCLCR12
A32TSCLCL12
A32TSCLCR12
A40TSCLCL12
A40TSCLCR12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

4,556,923 IDR

1 Piece(s) Quote 10Left-hand100812 ~ 320.9576-14CCMT 06 02 04

4,556,923 IDR

1 Piece(s) Quote 10Right-hand100812 ~ 320.9576-14CCMT 06 02 04

4,556,923 IDR

1 Piece(s) Quote 12Left-hand1251015 ~ 400.9696-11CCMT 06 02 04

4,556,923 IDR

1 Piece(s) 12 Day(s) 12Right-hand1251015 ~ 400.9696-11CCMT 06 02 04

4,556,923 IDR

1 Piece(s) Quote 16Left-hand1501218 ~ 480.99116-7CCMT 06 02 04

4,556,923 IDR

1 Piece(s) Quote 16Right-hand1501218 ~ 480.99116-7CCMT 06 02 04

4,556,923 IDR

1 Piece(s) Quote 20Left-hand2001624 ~ 640.911156-5CCMT 06 02 04

4,556,923 IDR

1 Piece(s) Quote 20Left-hand2001624 ~ 64311159-8CCMT 09 T3 08

4,556,923 IDR

1 Piece(s) Quote 20Right-hand2001624 ~ 640.911156-5CCMT 06 02 04

4,556,923 IDR

1 Piece(s) 12 Day(s) 20Right-hand2001624 ~ 64311159-8CCMT 09 T3 08

5,590,769 IDR

1 Piece(s) Quote 25Left-hand2502030 ~ 80313189-6CCMT 09 T3 08

5,590,769 IDR

1 Piece(s) 12 Day(s) 25Right-hand2502030 ~ 80313189-6CCMT 09 T3 08

6,432,308 IDR

1 Piece(s) Quote 32Left-hand3002537.5 ~ 100317239-3CCMT 09 T3 08

6,432,308 IDR

1 Piece(s) Quote 32Left-hand3002537.5 ~ 1003172312-4.5CCMT 12 04 08

6,432,308 IDR

1 Piece(s) Quote 32Right-hand3002537.5 ~ 100317239-3CCMT 09 T3 08

6,432,308 IDR

1 Piece(s) Quote 32Right-hand3002537.5 ~ 1003172312-4.5CCMT 12 04 08

8,984,615 IDR

1 Piece(s) Quote 40Left-hand3003248 ~ 1283223012-10CCMT 12 04 08

8,984,615 IDR

1 Piece(s) Quote 40Right-hand3003248 ~ 1283223012-10CCMT 12 04 08

10,276,923 IDR

1 Piece(s) Quote 50Left-hand3004060 ~ 1603273712-7CCMT 12 04 08

10,276,923 IDR

1 Piece(s) Quote 50Right-hand3004060 ~ 1603273712-7CCMT 12 04 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Screw Clamp
Clearance angle Lubrication Hole Y/N Available Specifications CoroTurn 107 Screw Clamp with Cylindrical Flat Face
Details Type Steel Shank Cutting Angle(°) 95 Tool Lead Angle(°) -5
Rake angle γ(°) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)