(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corner Radius End Mill (for Aluminum Machining)

Corner Radius End Mill (for Aluminum Machining)

[Features]
Variety of heads
Can be used for various types of machining
Can be used for various types of work material
Easy head replacement
For general milling of aluminum alloys

Part Number

Configured Part Number is shown.

Part Number
31612SM34512000AH10F
31616SM34516025AH10F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
Effective cutting edge length (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Coupling Size Corner Radius (rε)
(mm)
Tool Diameter
(mm)
Connection Diameter
(mm)
Mass
(kg)

2,167,692 IDR

1 Piece(s) 12 Day(s) 126.514.5E120.06.511.70.04

3,367,692 IDR

1 Piece(s) 12 Day(s) 168.518.7E162.58.515.50.07

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove / Other Mounting Method Centering Plug Total number of flutes(sheet) 3
Torsional Angle(°) 45 Tool Diameter Tolerance h9 Blade tip shape Straight
Material type H10F Other Processing Applications Center Cut / Shoulder Milling / Pocket Milling / Axial Direction / Plunge Milling / Ramping work material Aluminum

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)