(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital surface thermometer (1CH)

Part Number

Configured Part Number is shown.

SK-1110

 
Part Number
SK-1110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,332,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -50~1300 Temperature minimal display(°C) -50
Width(mm) 72 Depth(mm) 35 Height(mm) 151
Resolution 0.1℃/1℃ Mass(g) 240

Please check the type/dimensions/specifications of the part SK-1110 in the Digital surface thermometer (1CH) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)