(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electronic mini nipper (KM-057H)

Electronic mini nipper (KM-057H)

Standard Unit Price:
598,462 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Hard wire Cutting capacity(mmφ)
    0.2-0.6
  • Stranded wire Cutting capacity(mmφ)
    0.2-1.0
  • A(mm)
    125
  • B(mm)
    8
  • C(mm)
    48
  • D(mm)
    7
  • E(º)
    20
  • Size(mm)
    125
  • Weight(g)
    50
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
598,462 IDR

Part Number : KM-057
Days to Ship 12 Day(s)
Standard Unit Price 598,462 IDR

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Hard wire Cutting capacity(mmφ)
    0.2-0.6
  • Stranded wire Cutting capacity(mmφ)
    0.2-1.0
  • A(mm)
    125
  • B(mm)
    8
  • C(mm)
    48
  • D(mm)
    7
  • E(º)
    20
  • Size(mm)
    125
  • Weight(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)