(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
New mold cutting nipper (FCC-206)

New mold cutting nipper (FCC-206)

Standard Unit Price:
730,769 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Plier Type
    Needle-nose Pliers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    163
  • With or without Spring
    Not Included
  • With/without tip claw replacement function
    Not Included
  • Hard wire Cutting capacity(mmφ)
    1.8
  • Stranded wire Cutting capacity(mmφ)
    2.3
  • A(mm)
    163
  • B(mm)
    22
  • C(mm)
    53
  • D(mm)
    11
  • E(º)
    15
  • Size(mm)
    150
  • Weight(g)
    185
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
730,769 IDR

Part Number : FCC-206
Days to Ship 12 Day(s)
Standard Unit Price 730,769 IDR

Specificationtitle

  • Product Category
    Nippers
  • Plier Type
    Needle-nose Pliers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    163
  • With or without Spring
    Not Included
  • With/without tip claw replacement function
    Not Included
  • Hard wire Cutting capacity(mmφ)
    1.8
  • Stranded wire Cutting capacity(mmφ)
    2.3
  • A(mm)
    163
  • B(mm)
    22
  • C(mm)
    53
  • D(mm)
    11
  • E(º)
    15
  • Size(mm)
    150
  • Weight(g)
    185

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)