(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Spare blades for NT circular cutter 

Spare blades for NT circular cutter 【10 Pieces Per Package】

Standard Unit Price:
67,077 IDR
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    1
  • Overall Length(mm)
    20
  • Conforming main body
    L-500P, EL-500, IL-500P, IL-550P, L-500GP, L-550GP, L-600GP, SALO-50P
  • Material and Finish
    SK-5
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
67,077 IDR

10 Pieces Per Package

Part Number : BC-400P
Days to Ship 1 Day(s)
Standard Unit Price 67,077 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    1
  • Overall Length(mm)
    20
  • Conforming main body
    L-500P, EL-500, IL-500P, IL-550P, L-500GP, L-550GP, L-600GP, SALO-50P
  • Material and Finish
    SK-5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)