(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Perfect Rakutsubo B PS-RAKB

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Perfect Rakutsubo B
Part Number: PS-RAKB

Standard Unit Price: 861,538 IDR Special Price 861,538 IDR
Days to Ship: 8 Day(s) or more

[Features]
· With an opening/closing lid, ink is hard to be dried, can be used for a long time, and inking can be easily performed.
· With cotton clamp makes it possible to impregnate Indian ink uniformly with threads.
· With the automatic speed reduction mechanism, CALCO reduces its speed at hand.
· With a reverse prevention mechanism to prevent damaging a spring.
· With a threading stick convenient when changing thread.

Specificationtitle

  • Product Type
    Ink pot
  • Thread diameter(mm)
    0.6
  • Thread length(m)
    20
  • Automatic wind-up length(m)
    10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)