(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Impact WRENCH-GT-S650

볼트, 너트를 기계나 각종 기구에 탈, 부착시 사용하는 에어 임팩 렌치

Part Number

Configured Part Number is shown.

GTS650

Part Number
GTS650
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,615,771 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 20-69 Number Of Rotations(rpm) 7500 Air Consumption Amount(m³/min) 0.3
타입 일자형 전장(mm) 207 Weight(g) 1330

Please check the type/dimensions/specifications of the part GTS650 in the Air Impact WRENCH-GT-S650 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)