(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Otafuku Cow Split Leather Cotton Welding 5-Finger Gloves

Otafuku Cow Split Leather Cotton Welding 5-Finger Gloves

Standard Unit Price:
255,385 IDR
Days to Ship :
1 Day(s)

[Features]
· Since the inner is cotton, feels soft and comfortable to wear.
· Siphons off sweat in the summer and prevents cold in the winter.
· Unique leather traits make it hard for smells or powder to stick.

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Size Details(cm)
    Around Pal: 25.0, Total Length: 31.5, Length of Middle Finger: 8.0
  • Material
    Split Cattle Leather, Inside: 100% Cotton
  • Mass(g)
    270
  • Thickness(mm)
    1.4
  • Features
    Cotton inner surface means soft, gentle on hands, and easy to wear. Siphons off sweat in the summer and prevents cold in the winter. Unique leather traits make it hard for smells or powder to stick.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
485
1 Day(s)
255,385 IDR

Part Number : 485
Days to Ship 1 Day(s)
Standard Unit Price 255,385 IDR

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Size Details(cm)
    Around Pal: 25.0, Total Length: 31.5, Length of Middle Finger: 8.0
  • Material
    Split Cattle Leather, Inside: 100% Cotton
  • Mass(g)
    270
  • Thickness(mm)
    1.4
  • Features
    Cotton inner surface means soft, gentle on hands, and easy to wear. Siphons off sweat in the summer and prevents cold in the winter. Unique leather traits make it hard for smells or powder to stick.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)