(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pork Joy #260, Back Knitted

Click this image to zoom it.

Move the mouse over the image to zoom

Pork Joy #260, Back Knitted

Standard Unit Price:
180,463 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Pigskin gloves to be proud of.
· There can be no complaints about the workability, quality or price.
· Knitted fabric back for good breathability.
· With Magic Tape.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
8 Day(s) or more
184,302 IDR

Part Number : PJ260KM-L
Days to Ship 8 Day(s) or more
Standard Unit Price 184,302 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    L
  • Material Quality
    Pigskin / Upper: Cotton
  • Color
    White
1 Pair
LL
8 Day(s) or more
214,324 IDR

Part Number : PJ260KM-LL
Days to Ship 8 Day(s) or more
Standard Unit Price 214,324 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    LL
  • Material Quality
    Pigskin / Upper: Cotton
  • Color
    White
1 Pair
M
8 Day(s) or more
180,463 IDR

Part Number : PJ260KM-M
Days to Ship 8 Day(s) or more
Standard Unit Price 180,463 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    M
  • Material Quality
    Pigskin / Upper: Cotton
  • Color
    White

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)