(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Chemical-Resistant Apron White 1 Pc

Chemical-Resistant Apron White 1 Pc

Standard Unit Price:
3,697,092 IDR
Days to Ship :
13 Day(s) or more

[Features]
· An extremely lightweight apron with excellent workability.
· Created especially for use in clean rooms and as such produces extremely low levels of dust.
· The apron was designed by ergonomics engineering professor Sachiko Matsumura to lessen worker fatigue, even when worn for long stretches.
· The apron was designed with long sleeves, a long overall length down to the ankles, and a high neck so as to fully protect the operator from chemicals.

Basic Specifications

  • Product Model
    Clean Room Wear
  • Type
    Other
  • Color
    White Type
  • Length(cm)
    108
  • Sleeve Length(cm)
    73
  • Waist Size(cm)
    63
  • Maker Part Number
    600-03428-004
  • TGK Code
    0765250512
  • Summary
    Cooking Coat
  • Material
    Laminated Polyurethane Synthetic Leather
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
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
1 Pair
13 Day(s) or more
3,697,092 IDR

Part Number : 0765-25-05-12
Days to Ship 13 Day(s) or more
Standard Unit Price 3,697,092 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Type
    Other
  • Color
    White Type
  • Length(cm)
    108
  • Sleeve Length(cm)
    73
  • Waist Size(cm)
    63
  • Maker Part Number
    600-03428-004
  • TGK Code
    0765250512
  • Summary
    Cooking Coat
  • Material
    Laminated Polyurethane Synthetic Leather