(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
NITOFLON 0680-17-98-15

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

NITOFLON
Part Number: 0680-17-98-15

Standard Unit Price: 285,556 IDR Special Price 285,556 IDR
Quantity: 1 Roll
Days to Ship: 11 Day(s) or more

Fluororesin (PTFE) laboratory tape, manufactured and sold by Nitto Denko.
[Features]
· Broadly differentiated into single unit film, adhesive, and glass cloth base impregnated types.
· Excellent heat, chemical and weather resistance as well as high electrical insulation, mold releasing and sliding properties.
[Applications]
· For heat-resistant mold releasing of heat seals used in the manufacturing of bags.
· For sliding the heating parts in printers.
· For sliding chutes and hoppers.
· ACF release for compression bonding.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specificationtitle

  • Product Model
    Lab tape
  • Color
    Black
  • Width(mm)
    13
  • Length(m)
    10
  • Thickness(mm)
    0.08
  • Maximum Temperature for Continuous Use(°C)
    200
  • Type
    Adhesive Type
  • Maker Part Number
    60300-1809-00
  • TGK Code
    0680179815
  • Characteristics
    Fluorine resin film coated with silicone adhesive for a heat-resistant tape.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)