(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Square/Round Packer 3 L–20 L

Square/Round Packer 3 L–20 L

Standard Unit Price:
840,000 IDR-
Days to Ship :
Quote

A sturdy container made of high-density polyethylene. Useful in logistics and storage as it includes a sealable lid. The handle width is increased for better handling.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Form / Shape

Refine by

  • Round
  • Square shape
  • Clear
Maker Part Number

Refine by

  • 24-0180-18
  • Clear
TKG Code

Refine by

  • 0561236305
  • 0561236310
  • Clear
Inner Dimensions x Outer Body Height(mm)

Refine by

  • 245×245×315
  • 335×327
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Round
-
0561236305
335×327
Quote
840,000 IDR

Part Number : 0561-23-63-05
Days to Ship Quote
Standard Unit Price 840,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Airtight Tank and Bucket
  • Capacity
    20L
  • Form / Shape
    Round
  • Maker Part Number
    -
  • TKG Code
    0561236305
  • Inner Dimensions x Outer Body Height(mm)
    335×327
  • Materials
    HDPE
  • Feature 1
    -
  • Feature 2
    -
1 pc.
Square shape
24-0180-18
0561236310
245×245×315
Quote
869,231 IDR

Part Number : 0561-23-63-10
Days to Ship Quote
Standard Unit Price 869,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Airtight Tank and Bucket
  • Capacity
    20L
  • Form / Shape
    Square shape
  • Maker Part Number
    24-0180-18
  • TKG Code
    0561236310
  • Inner Dimensions x Outer Body Height(mm)
    245×245×315
  • Materials
    HDPE
  • Feature 1
    Sturdy container made of high density polyethylene.
  • Feature 2
    Lid for tight sealing makes it useful for logistics storing. Wide handle makes it easy to hold.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)