(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tweezers K-20 RR

Tweezers K-20 RR

Standard Unit Price:
357,077 IDR
Days to Ship :
12 Day(s)

[Features]
· Model: K-20
· Type: RR
· Overall length (mm): 150
· * Dimension (mm): · Grip width: 11

Basic Specifications

  • Product Type
    Tweezers
  • Material
    Stainless Steel
  • Overall Length(mm)
    150
  • Grip Width(mm)
    11
  • Type
    RR
  • Manufacturer Part No.
    K-20
  • TGK Code
    0304-25-25-32
  • Trusco Code
    115-2568
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
357,077 IDR

Part Number : 200001
Days to Ship 12 Day(s)
Standard Unit Price 357,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Material
    Stainless Steel
  • Overall Length(mm)
    150
  • Grip Width(mm)
    11
  • Type
    RR
  • Manufacturer Part No.
    K-20
  • TGK Code
    0304-25-25-32
  • Trusco Code
    115-2568

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)