(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specimen Transportation Box #5 9 L/#10 20 L

Specimen Transportation Box #5 9 L/#10 20 L

Standard Unit Price:
1,230,325 IDR-
Days to Ship :
13 Day(s) or more

The inner box is made of expanded polystyrene foam and can be carried along with the test tube stand for samples. Has excellent heat insulating properties and can be transported at a constant temperature. Easy to handle shoulder bag type. The cover is made of quilting. Dirt can be easily removed to maintain cleanliness for a long time. Labels can be affixed and removed with ease, and no marks will remain.

Basic Specifications

  • Product Model
    Insulating Container
  • Materials
    Other Resins
  • Feature 1
    Inner box is made of Styrofoam, and enables test tubes for specimens to be carried together with the stands. It has excellent thermal insulation performance, enabling transport at a constant temperature. Shoulder bag type for ease of handling. Cover is quilted, and dirt can be removed easily to ensure constant cleanliness. Labels can be attached and removed easily without leaving traces.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 9000
  • 20000
  • Clear
Sizes(mm)

Refine by

  • Inner Dimensions 200 X 180 X 250 H / Outer Dimensions 245 X 220 X 300 H
  • Inner Dimensions 375 X 215 X 250 H / Outer Dimensions 425 X 265 X 300 H
  • Clear
Maker Part Number

Refine by

  • No.10
  • No.5
  • Clear
TGK Code

Refine by

  • 0439285420
  • 0439285421
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
1 pc.
9000
Inner Dimensions 200 X 180 X 250 H / Outer Dimensions 245 X 220 X 300 H
No.5
0439285420
13 Day(s) or more
1,230,325 IDR

Part Number : 0439-28-54-20
Days to Ship 13 Day(s) or more
Standard Unit Price 1,230,325 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Insulating Container
  • Capacity(ml)
    9000
  • Materials
    Other Resins
  • Sizes(mm)
    Inner Dimensions 200 X 180 X 250 H / Outer Dimensions 245 X 220 X 300 H
  • Maker Part Number
    No.5
  • TGK Code
    0439285420
  • Other / Weight of Styrofoam Box Itself(g)
    Approximately 320
  • Feature 1
    Inner box is made of Styrofoam, and enables test tubes for specimens to be carried together with the stands. It has excellent thermal insulation performance, enabling transport at a constant temperature. Shoulder bag type for ease of handling. Cover is quilted, and dirt can be removed easily to ensure constant cleanliness. Labels can be attached and removed easily without leaving traces.
1 pc.
20000
Inner Dimensions 375 X 215 X 250 H / Outer Dimensions 425 X 265 X 300 H
No.10
0439285421
13 Day(s) or more
1,973,363 IDR

Part Number : 0439-28-54-21
Days to Ship 13 Day(s) or more
Standard Unit Price 1,973,363 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Insulating Container
  • Capacity(ml)
    20000
  • Materials
    Other Resins
  • Sizes(mm)
    Inner Dimensions 375 X 215 X 250 H / Outer Dimensions 425 X 265 X 300 H
  • Maker Part Number
    No.10
  • TGK Code
    0439285421
  • Other / Weight of Styrofoam Box Itself(g)
    Approximately 655
  • Feature 1
    Inner box is made of Styrofoam, and enables test tubes for specimens to be carried together with the stands. It has excellent thermal insulation performance, enabling transport at a constant temperature. Shoulder bag type for ease of handling. Cover is quilted, and dirt can be removed easily to ensure constant cleanliness. Labels can be attached and removed easily without leaving traces.