(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Desiccator FH-2 Clasp Type 0405-57-06-43

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Desiccator FH-2 Clasp Type
Part Number: 0405-57-06-43

Standard Unit Price: 5,180,144 IDR Special Price 5,180,144 IDR
Quantity: 1 unit
Days to Ship: 10 Day(s) or more

A deluxe model with flexible shelves and a hygrometer. The shelves are freely adjustable in increments of 25 mm and each chamber is expandable to a maximum of 18 shelves.

Specificationtitle

  • Product Model
    Desiccators
  • Type
    Desiccant / Dehumidifying Agent Type
  • External Size(mm)
    300 x 345 x 540H (Includes Rubber Feet)
  • Internal Diameter(mm)
    265X320X465H
  • Casters
    NA
  • Shelf
    4 Sheets, Stepped Load Bearing Capacity: 5 kg/Sheet
  • Silica Gel Tray(Pieces)
    1
  • Main Unit Material
    Transparent Acrylic
  • Maker Part Number
    FH-2
  • TGK Code
    0405570643
  • Weight(g)
    7000
  • Characteristics
    Shelf is a freely adjustable deluxe type with hygrometer. Shelf is freely adjustable with 25 mm pitch with 1 room capable of expanding to up to 18 stages.
  • Summary
    Clasp Type
  • Specifications
    Shelf is freely adjustable with 25 mm pitch with 1 room capable of expanding to up to 18 stages / with hygrometer

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)