(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Detector Tube / Pyro Tube

Detector Tube / Pyro Tube【1-10 Pieces Per Package】

Standard Unit Price:
484,615 IDR-
Days to Ship :
12 Day(s) or more

Basic Specifications

Part Number
Measurement Ranges (ppm)

Refine by

  • 1-240
  • 1-30
  • 10-4000
  • 100-4000
  • Clear
Acceptable concentration(ppm)

Refine by

  • 5(J、E、US)
  • 50(J)25(US)
  • 5000(J、US)
  • Clear
Scale Ranges(ppm)

Refine by

  • 1-30
  • 10-120
  • 100-2000
  • Clear
Required Time(min)

Refine by

  • Carbon Dioxide
  • Carbon Monoxide
  • Hydrogen sulfide
  • Clear
Expiration Date(Year)

Refine by

  • 2
  • 3
  • Clear
Name of Measurement Target Material

Refine by

  • 0.5、①
  • 0.5、①-10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1LC
1-30
50(J)25(US)
1-30
Carbon Monoxide
2
13 Day(s) or more
484,615 IDR

Part Number : 1LC
Days to Ship 13 Day(s) or more
Standard Unit Price 484,615 IDR

Specificationtitle

  • Product Model
    Detecting Tube
  • Measurement Ranges (ppm)
    1-30
  • Acceptable concentration(ppm)
    50(J)25(US)
  • Scale Ranges(ppm)
    1-30
  • Required Time(min)
    Carbon Monoxide
  • Expiration Date(Year)
    2
  • Name of Measurement Target Material
  • Maker Part Number
    1LC
  • TGK Code
    0169-80-03-59
  • Notes
    Verify detector tube name and measured gas name.
  • Used Detector Tube Name
    1LC Carbon Monoxide
2LC
100-4000
5000(J、US)
100-2000
Carbon Dioxide
2
0.5、①
13 Day(s) or more
484,615 IDR

Part Number : 2LC
Days to Ship 13 Day(s) or more
Standard Unit Price 484,615 IDR

Specificationtitle

  • Product Model
    Detecting Tube
  • Measurement Ranges (ppm)
    100-4000
  • Acceptable concentration(ppm)
    5000(J、US)
  • Scale Ranges(ppm)
    100-2000
  • Required Time(min)
    Carbon Dioxide
  • Expiration Date(Year)
    2
  • Name of Measurement Target Material
    0.5、①
  • Maker Part Number
    2LC
  • TGK Code
    0169-80-03-65
  • Notes
    -
  • Used Detector Tube Name
    2LC Carbon Dioxide
4H
10-4000
5(J、E、US)
100-2000
Hydrogen sulfide
3
0.5、①-10
12 Day(s)
516,769 IDR

10 Pieces Per Package

Part Number : 4H
Days to Ship 12 Day(s)
Standard Unit Price 516,769 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Detecting Tube
  • Measurement Ranges (ppm)
    10-4000
  • Acceptable concentration(ppm)
    5(J、E、US)
  • Scale Ranges(ppm)
    100-2000
  • Required Time(min)
    Hydrogen sulfide
  • Expiration Date(Year)
    3
  • Name of Measurement Target Material
    0.5、①-10
  • Maker Part Number
    4H
  • TGK Code
    0169-80-03-19
  • Notes
    Verify detector tube name and measured gas name.
  • Used Detector Tube Name
    4H Hydrogen sulfide
4L
1-240
5(J、E、US)
10-120
Hydrogen sulfide
3
0.5、①-10
Quote
583,077 IDR

Part Number : 4L
Days to Ship Quote
Standard Unit Price 583,077 IDR

Specificationtitle

  • Product Model
    Detecting Tube
  • Measurement Ranges (ppm)
    1-240
  • Acceptable concentration(ppm)
    5(J、E、US)
  • Scale Ranges(ppm)
    10-120
  • Required Time(min)
    Hydrogen sulfide
  • Expiration Date(Year)
    3
  • Name of Measurement Target Material
    0.5、①-10
  • Maker Part Number
    4L
  • TGK Code
    0169-80-03-22
  • Notes
    Verify detector tube name and measured gas name.
  • Used Detector Tube Name
    4L Hydrogen sulfide

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)