(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Fine, Cool Stirrer, FDC-900 (Rotational Speed 200 to 800 Rpm) 0692-63-10-09

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Fine, Cool Stirrer, FDC-900 (Rotational Speed 200 to 800 Rpm)
Part Number: 0692-63-10-09

Standard Unit Price: 51,078,472 IDR Special Price 51,078,472 IDR
Quantity: 1 unit
Days to Ship: 13 Day(s) or more

A Peltier element cooling applied model constant temperature chamber with no noise that can maintain the temperature from low temperatures to 80°C with high accuracy. Stirring of the sample is done with a stirrer which saves space and the glass beaker can be replaced according to necessity. In order to improve the efficiency of temperature control in the tub, an acrylic half-moon shape (2 sheets) cover can be used; in the case of a 1 L beaker, the beaker itself can be covered, and in the case of smaller volumes, the cylindrical tub can be covered. High precision experiments can be carried out by turning it into a constant temperature chamber using 2 sheets of half-moon shaped acrylic covers.

Specificationtitle

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    200~800
  • Power(V)
    100
  • Stirring Capacity
    50ml~1l
  • External Dimensions(mm)
    275 X 278 X 345 H (addition of main pillar 120)
  • Temperature Range(°C)
    -5 to +80°C (When the Ambient Temperature is 25°C)
  • Power Details
    AC 100 V 50/60 Hz Cooling 1.4 A, Heating 2 A
  • Maker Part Number
    FDC-900
  • TGK Code
    0692631009
  • Weight(g)
    12000
  • Feature 1
    Peltier element cooling model is thermostatic chamber that retain a high degree of accuracy from low temperatures up to 80°C without noise. Sample stirring is performed with a single stirrer and without taking up the place, the glass beaker can be replaced if necessary. In order to increase the efficiency of temperature regulation in the tank, an acrylic half-moon (2 pieces) cover has been used, which covers the 1 l beaker innately, and in the case of small capacity, it covers the cylindrical tank. High precision experiments can also be conducted by putting in a thermostatic chamber with two half-moon type acrylic covers.
  • Temperature Controller
    Digital PID control
  • Accessories
    Thermometer, support clamp, acrylic cover, 1 set
  • Specifications
    Motor: DC Type
  • Footnote
    The photo is an example of use, and the beakers are not included.
  • Temperature Accuracy
    ±0.5℃

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)