(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Slow Stirrer SW-500S

Slow Stirrer SW-500S

Standard Unit Price:
11,246,541 IDR
Days to Ship :
10 Day(s) or more

Rotation is stable at 10 rpm. Feedback control from low speeds to high speeds, stable against loads and easily achieves the necessary rotation. Can carry out cell culture experiments when used in combination with a Spinner flask. Can stir up to 10 L.

Basic Specifications

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    10~1400
  • Power(V)
    100
  • Stirring Capacity
    100ml~10l
  • Plate Dimension(mm)
    190X180
  • External Dimensions(mm)
    196X200X81H
  • Power Details
    AC100V±10% 50/60Hz 0.5A
  • Maker Part Number
    SW-500S
  • TGK Code
    0692630850
  • Weight(g)
    2100
  • Feature 1
    Safe rotation speed of 10 rpm. Feedback controls with both low and high speed operation make the load safe and the necessary number of rotations easily obtainable. Combine with a spinner flask to conduct cell culture experiments. Up to 10 L can be mixed.
  • Specifications
    Motor: Induction motor. Rotation control method: optical pulse control feedback type
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
10 Day(s) or more
11,246,541 IDR

Part Number : 0692-63-08-50
Days to Ship 10 Day(s) or more
Standard Unit Price 11,246,541 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    10~1400
  • Power(V)
    100
  • Stirring Capacity
    100ml~10l
  • Plate Dimension(mm)
    190X180
  • External Dimensions(mm)
    196X200X81H
  • Power Details
    AC100V±10% 50/60Hz 0.5A
  • Maker Part Number
    SW-500S
  • TGK Code
    0692630850
  • Weight(g)
    2100
  • Feature 1
    Safe rotation speed of 10 rpm. Feedback controls with both low and high speed operation make the load safe and the necessary number of rotations easily obtainable. Combine with a spinner flask to conduct cell culture experiments. Up to 10 L can be mixed.
  • Specifications
    Motor: Induction motor. Rotation control method: optical pulse control feedback type