(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fine, Multiple Stirrer, F-626N (Rotational Speed 100 to 1,500 Rpm)

Fine, Multiple Stirrer, F-626N (Rotational Speed 100 to 1,500 Rpm)

Standard Unit Price:
17,261,183 IDR
Days to Ship :
9 Day(s) or more

DC compact motor type and achieves stable rotation from low rotation speed ranges. A low-height space saving type with little loss of electrical power and no heat generation. Optimal stirring is achieved with the included stirrer.

Basic Specifications

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    100~1500
  • Length(mm)
    310
  • Power(V)
    100
  • Stirring Capacity
    50 mL to 2 L (for One Location)
  • Type
    6 Outlets
  • Sizes
    310X450 (vertical x horizontal) mm
  • External Dimensions(mm)
    456X336X57H
  • Motor / Control
    DC Compact/Voltage control
  • Power Details
    AC100V 50/60Hz 2A
  • Maker Part Number
    F-626N
  • TGK Code
    0692630804
  • Weight(g)
    5000
  • Feature 1
    Compact DC motor enables stable rotations from the low speed rotation range. The short, space-saving design reduces power loss and does not generate heat. The included stirrer provides optimum stirring.
  • Specifications
    No 220 V specifications. Please support with a step-down transformer.
  • Included Stirrer
    30 mm X 6 pieces
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
9 Day(s) or more
17,261,183 IDR

Part Number : 0692-63-08-04
Days to Ship 9 Day(s) or more
Standard Unit Price 17,261,183 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    100~1500
  • Length(mm)
    310
  • Power(V)
    100
  • Stirring Capacity
    50 mL to 2 L (for One Location)
  • Type
    6 Outlets
  • Sizes
    310X450 (vertical x horizontal) mm
  • External Dimensions(mm)
    456X336X57H
  • Motor / Control
    DC Compact/Voltage control
  • Power Details
    AC100V 50/60Hz 2A
  • Maker Part Number
    F-626N
  • TGK Code
    0692630804
  • Weight(g)
    5000
  • Feature 1
    Compact DC motor enables stable rotations from the low speed rotation range. The short, space-saving design reduces power loss and does not generate heat. The included stirrer provides optimum stirring.
  • Specifications
    No 220 V specifications. Please support with a step-down transformer.
  • Included Stirrer
    30 mm X 6 pieces