(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Fine Multiple Stirrer F-624N 0692-63-08-03

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Fine Multiple Stirrer F-624N
Part Number: 0692-63-08-03

Standard Unit Price: 13,147,534 IDR Special Price 13,147,534 IDR
Quantity: 1 unit
Days to Ship: 10 Day(s) or more

DC compact motor type and achieves stable rotation from low rotation speed ranges. A low-height space saving type with little loss of electrical power and no heat generation. Optimal stirring is achieved with the included stirrer.

Specificationtitle

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    100~1500
  • Power(V)
    100
  • Stirring Capacity
    50 mL to 2 L (for One Location)
  • Type
    4 Outlets
  • External Dimensions(mm)
    306X336X57H
  • Motor / Control
    DC Compact/Voltage control
  • Power Details
    AC100V 50/60Hz 1A
  • Maker Part Number
    F-624N
  • TGK Code
    0692630803
  • Weight(g)
    3800
  • Feature 1
    Compact DC motor enables stable rotations from the low speed rotation range. The short, space-saving design reduces power loss and does not generate heat. The included stirrer provides optimum stirring.
  • Details
    Motor and Magnet Used: DS Motor, Neodymium Magnet (6000G9)
  • Included Stirrer
    30 mm X 4 pieces

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)