(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fine, Strong Magnetic Stirrer, F-207 (Rotational Speed 50 to 1,500 Rpm)

Fine, Strong Magnetic Stirrer, F-207 (Rotational Speed 50 to 1,500 Rpm)

Standard Unit Price:
14,340,157 IDR
Days to Ship :
9 Day(s) or more

Space saving, 6,000 G strong magnetic force, includes stand rod. A stirrer intended for pharmaceutical research labs, such as for synthetic reaction experiments. Optimal stirring is achieved with the included stirrer.

Basic Specifications

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    50~1500
  • Power(V)
    100
  • Stirring Capacity
    100ml~10l
  • Plate Dimension(mm)
    120X134
  • External Dimensions(mm)
    126 X 217 X 117 H (Excluding Stand Rod)
  • Power Details
    100 VAC 50/60 Hz 1 A (with external output connector 5 A)
  • Maker Part Number
    F-207
  • TGK Code
    0692630726
  • Weight(g)
    2200
  • Feature 1
    Comes with a space saving, strongly magnetic (6,000 G) stand rod. This stirrer is aimed toward pharmaceutical research institutes, such as those that conduct synthetic reaction tests. Achieve the best agitation with the included stirring element.
  • Specifications
    Motor: Induction Feedback Control
  • Included Stirrer
    30 mm 1 pieces
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
9 Day(s) or more
14,340,157 IDR

Part Number : 0692-63-07-26
Days to Ship 9 Day(s) or more
Standard Unit Price 14,340,157 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    50~1500
  • Power(V)
    100
  • Stirring Capacity
    100ml~10l
  • Plate Dimension(mm)
    120X134
  • External Dimensions(mm)
    126 X 217 X 117 H (Excluding Stand Rod)
  • Power Details
    100 VAC 50/60 Hz 1 A (with external output connector 5 A)
  • Maker Part Number
    F-207
  • TGK Code
    0692630726
  • Weight(g)
    2200
  • Feature 1
    Comes with a space saving, strongly magnetic (6,000 G) stand rod. This stirrer is aimed toward pharmaceutical research institutes, such as those that conduct synthetic reaction tests. Achieve the best agitation with the included stirring element.
  • Specifications
    Motor: Induction Feedback Control
  • Included Stirrer
    30 mm 1 pieces