(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fine Heavy Duty Hot Stirrer F-350HSD

Fine Heavy Duty Hot Stirrer F-350HSD

Standard Unit Price:
25,822,035 IDR
Days to Ship :
10 Day(s) or more

High viscosity stirring, quick heating, readable rotation speed and capable of stirring the content of multiple containers that are set apart from each other. Poles for fixing containers are provided in two locations.

Basic Specifications

  • Product Model
    Hot Stirrer
  • Rotation Speed(rpm)
    Approximately 100 to 1,500 ±50 (depending on loads)
  • Power(V)
    100
  • Stirring Capacity
    50mL~5000mL
  • External Dimensions(mm)
    210X240X145H
  • Power Details
    AC 100 V 50/60 Hz 6 A 3-Core Power Cord with Grounding Plug (Removable Type)
  • Maker Part Number
    F-350HSD
  • TGK Code
    0692630721
  • Weight(g)
    4100
  • Feature 1
    Capable of high viscosity mixing, quick temperature increases, rotation speed reading, and multiple separated container mixing.
  • Feature 2
    Poles for container fixing are installed in 2 locations.
  • Accessories
    40 mm Rotor
  • Specifications
    Magnet: Heat-resistant type rare earth (neodymium 5,000 G). Hot plate: φ168 mm, aluminum gray ceramic coating finish.
  • Motor
    30 W DC Brushless, High Accuracy Feedback Control
  • Safety Device
    Circuit protector.
  • Heater
    470 W, Max. 300°C (Hot Plate Surface Temperature)
  • Temperature Controller
    Zero cross time distributed control system
  • Use Environments
    Temperature 5 to 35°C, Humidity within 80% (No condensation)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
10 Day(s) or more
25,822,035 IDR

Part Number : 0692-63-07-21
Days to Ship 10 Day(s) or more
Standard Unit Price 25,822,035 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Hot Stirrer
  • Rotation Speed(rpm)
    Approximately 100 to 1,500 ±50 (depending on loads)
  • Power(V)
    100
  • Stirring Capacity
    50mL~5000mL
  • External Dimensions(mm)
    210X240X145H
  • Power Details
    AC 100 V 50/60 Hz 6 A 3-Core Power Cord with Grounding Plug (Removable Type)
  • Maker Part Number
    F-350HSD
  • TGK Code
    0692630721
  • Weight(g)
    4100
  • Feature 1
    Capable of high viscosity mixing, quick temperature increases, rotation speed reading, and multiple separated container mixing.
  • Feature 2
    Poles for container fixing are installed in 2 locations.
  • Accessories
    40 mm Rotor
  • Specifications
    Magnet: Heat-resistant type rare earth (neodymium 5,000 G). Hot plate: φ168 mm, aluminum gray ceramic coating finish.
  • Motor
    30 W DC Brushless, High Accuracy Feedback Control
  • Safety Device
    Circuit protector.
  • Heater
    470 W, Max. 300°C (Hot Plate Surface Temperature)
  • Temperature Controller
    Zero cross time distributed control system
  • Use Environments
    Temperature 5 to 35°C, Humidity within 80% (No condensation)