(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fine, Medium-Sized Stirrer, F-201N (Rotational Speed 70 to 1,400 Rpm)

Fine, Medium-Sized Stirrer, F-201N (Rotational Speed 70 to 1,400 Rpm)

Standard Unit Price:
8,481,233 IDR
Days to Ship :
9 Day(s) or more

Achieves stable rotation from low speeds to high speeds with an AC capacitor motor electronic control system. Long life, powerful type. Stirring capacity is now up to 5 L. Optimal stirring is achieved with the included stirrer.

Basic Specifications

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    70~1400
  • Power(V)
    100
  • Stirring Capacity
    50ml~5l
  • Plate Dimension(mm)
    190X180
  • External Dimensions(mm)
    196X220X86H
  • Power Details
    AC100V 50/60Hz 0.5A 1A
  • Maker Part Number
    F-201N
  • TGK Code
    0692630706
  • Weight(g)
    2000
  • Feature 1
    Stable movement from low to high speed is possible due to electronic control of the AC condenser motor. It is long-lasting, high powered and has a stirring capacity of 5 L. Optimal stirring is enabled by the included stirrer.
  • Included Stirrer
    30 mm 1 pieces
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
9 Day(s) or more
8,481,233 IDR

Part Number : 0692-63-07-06
Days to Ship 9 Day(s) or more
Standard Unit Price 8,481,233 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    70~1400
  • Power(V)
    100
  • Stirring Capacity
    50ml~5l
  • Plate Dimension(mm)
    190X180
  • External Dimensions(mm)
    196X220X86H
  • Power Details
    AC100V 50/60Hz 0.5A 1A
  • Maker Part Number
    F-201N
  • TGK Code
    0692630706
  • Weight(g)
    2000
  • Feature 1
    Stable movement from low to high speed is possible due to electronic control of the AC condenser motor. It is long-lasting, high powered and has a stirring capacity of 5 L. Optimal stirring is enabled by the included stirrer.
  • Included Stirrer
    30 mm 1 pieces