(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heavy Packaging Heavy Band, Sealing Machine

Heavy Packaging Heavy Band, Sealing Machine

Standard Unit Price:
5,524,615 IDR-
Days to Ship :
8 Day(s) or more

[Specifications]
·This is a band sealing machine for heavy duty packaging.
·Compatible bands: PP strapping, steel strapping

Basic Specifications

  • Product Model
    Sealing Machine
  • Applicable band
    PP Band / With Iron
  • Band Thickness(mm)
    0.4–0.7
  • Total length(mm)
    435
  • Specifications
    Compatible Ester Band, Heavy Band
  • Features
    Heavy packing band tightening machine.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Applicable Band Width (mm)

Refine by

  • 16
  • 19
  • Clear
JAN Code

Refine by

  • 4986782001939
  • 4986782001946
  • Clear
Trusco Code

Refine by

  • 451-9663
  • 451-9655
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
16
4986782001939
451-9655
8 Day(s) or more
5,524,615 IDR

Part Number : ST16
Days to Ship 8 Day(s) or more
Standard Unit Price 5,524,615 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Sealing Machine
  • Applicable band
    PP Band / With Iron
  • Applicable Band Width (mm)
    16
  • Band Thickness(mm)
    0.4–0.7
  • Total length(mm)
    435
  • JAN Code
    4986782001939
  • Trusco Code
    451-9655
  • Specifications
    Compatible Ester Band, Heavy Band
  • Features
    Heavy packing band tightening machine.
  • Mass(g)
    1500
1 unit
19
4986782001946
451-9663
9 Day(s) or more
5,992,742 IDR

Part Number : ST19
Days to Ship 9 Day(s) or more
Standard Unit Price 5,992,742 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Sealing Machine
  • Applicable band
    PP Band / With Iron
  • Applicable Band Width (mm)
    19
  • Band Thickness(mm)
    0.4–0.7
  • Total length(mm)
    435
  • JAN Code
    4986782001946
  • Trusco Code
    451-9663
  • Specifications
    Compatible Ester Band, Heavy Band
  • Features
    Heavy packing band tightening machine.
  • Mass(g)
    1600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)