(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Food Sample Containers, Capacity 150 ml 6-9541-11

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Food Sample Containers, Capacity 150 ml
Part Number: 6-9541-11

Standard Unit Price: - Special Price -
Quantity: 1 case (1 pcs x 200 packs)
Days to Ship: 8 Day(s) or more

[Features]
·For storage of food samples for a certain period of time.
·It is a sterilized cup with a screw cap, suitable for storage of food for a certain period of time.

Specificationtitle

  • Product Type
    Microorganism test-related supply
  • Capacity
    150ml
  • Manufacturer Product Name
    Food Specimen Container (Sterilized) 409726
  • Manufacturer Model Number
    409726
  • Features
    With a sterile cup equipped with a screw cap, it is suitable for temporary storage of food.
  • Specification details
    With scale (calibrated in 20 ml), electron beam sterilized (separated pack)
  • Main Body, Lid Material
    PP (Polypropylene) / PE (Polyethylene)
  • Upper diameter/lower diameter×height(mm)
    φ60/φ48X73

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)