(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Booth

Booth

Standard Unit Price:
7,559,249 IDR
Days to Ship :
8 Day(s) or more

Since it is an automatically molded product, the quality and dimensions are constant. Made from cotton linter (100% cotton), it has excellent water retention and water absorption. Since it is a long fiber, it does not fluff, and even if you wipe the machine or equipment, it does not fray or pill. It has excellent flexibility, has good adhesion to the surface to be wiped, and does not scratch. Isolation of adherent bacteria into solvent is superior to Japanese pharmacopeia's gauze.

Basic Specifications

  • Product Type
    Microorganism test-related supply
  • Top diameter×bottom diameter×length(mm)
    φ13Xφ10X40
  • Manufacturer Product Name
    Pouce (molding Gauze for Wiping Adhering Bacteria) Thousand
  • Features
    Quality and dimensions are uniform through automatic molding. Made with cotton linter (100% cotton) with excellent water retention and absorbency. Does not fluff up, fray, or pill when wiping machines or tools due to having long fibers. It is soft, giving good coverage to the wiped surface, and preventing scratches. Separates dissolved bacteria with a medical gauze.
  • Amount Of Content
    1 Box (1000 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (1000 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1000 pcs)
8 Day(s) or more
7,559,249 IDR

Part Number : 2-130-01
Days to Ship 8 Day(s) or more
Standard Unit Price 7,559,249 IDR
Quantity 1 Box (1000 pcs)

Specificationtitle

  • Product Type
    Microorganism test-related supply
  • Top diameter×bottom diameter×length(mm)
    φ13Xφ10X40
  • Manufacturer Product Name
    Pouce (molding Gauze for Wiping Adhering Bacteria) Thousand
  • Features
    Quality and dimensions are uniform through automatic molding. Made with cotton linter (100% cotton) with excellent water retention and absorbency. Does not fluff up, fray, or pill when wiping machines or tools due to having long fibers. It is soft, giving good coverage to the wiped surface, and preventing scratches. Separates dissolved bacteria with a medical gauze.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)