(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SPC Filter Holder 47 SUS

SPC Filter Holder 47 SUS

Standard Unit Price:
7,003,961 IDR
Days to Ship :
8 Day(s) or more

The support screen is made of removable stainless steel (SUS316) for easy cleaning and replacement. Since the filter base and funnel are tightly pressed by the dedicated clamp, the solution passes only through the filtration surface of the filter.

Basic Specifications

  • Product Type
    Filter Holder and Filtration Unit
  • Specifications
    Membrane Filter for φ47mm
  • Manufacturer Product Name
    SPC Filter Holder 47 SUS
  • Features
    The support screen is made of detachable stainless steel (SUS316) and thus can be easily washed or replaced. Since the filter base and funnels are pressed tightly by the dedicated clamp, solution will only go though the filtration surface.
  • Accessory
    SPC Preservation Bottle (1000 mL): Glass, Rubber Cap (Autoclavable), Clamp for φ47 mm, Funnel 300 ml, Joint Clamp
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
7,003,961 IDR

Part Number : 2-257-01
Days to Ship 8 Day(s) or more
Standard Unit Price 7,003,961 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter Holder and Filtration Unit
  • Specifications
    Membrane Filter for φ47mm
  • Manufacturer Product Name
    SPC Filter Holder 47 SUS
  • Features
    The support screen is made of detachable stainless steel (SUS316) and thus can be easily washed or replaced. Since the filter base and funnels are pressed tightly by the dedicated clamp, solution will only go though the filtration surface.
  • Accessory
    SPC Preservation Bottle (1000 mL): Glass, Rubber Cap (Autoclavable), Clamp for φ47 mm, Funnel 300 ml, Joint Clamp

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)