(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Clean Chair AMI 1-5784-04

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Clean Chair AMI
Part Number: 1-5784-04

Standard Unit Price: 13,801,430 IDR Special Price 13,801,430 IDR
Quantity: 1 Leg
Days to Ship: 15 Day(s) or more

The screw-in casters reduce vibration even on hard, uneven floors.

Specificationtitle

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    620X555X410~510
  • Size of Seat Surface(mm)
    450 x 470 (Front), 400 x 470 (Back)
  • Manufacturer Product Name
    Clean Chair AMI-33-CC
  • Manufacturer Model Number
    AMI-33-CC
  • Weight(kg)
    13
  • Detailed Material
    Seat Part / Elastic Polyester Mesh, Leg / Recycled Polyamide Resin
  • Caster(mm)
    ø50 Nylon Type (Dual Wheels)
  • Vertical function
    Gas Up and Down Control Type
  • Features
    Since this is a screw-in type caster, vibrations are reduced even on hard, uneven floors.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)