(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rotating Low Bench

Rotating Low Bench

Standard Unit Price:
4,709,847 IDR
Days to Ship :
Quote

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Seat Width(mm)
    φ360
  • Sitting Height(mm)
    250
  • Manufacturer Product Name
    Rotating Low Bench LRB-01
  • Manufacturer Model Number
    LRB-01
  • JAN Code
    4562108500975
  • Detailed Material
    Leg: Steel, Seat: Urethane Cushion with Vinyl Leather
  • Features
    It is a unique stool where only the seat rotates, and is suitable for work done in low positions. It saves space when not in use as it is conveniently stackable.
  • Capacity
    1 Leg
Part Number
Capacity

Refine by

  • 1 Leg
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Leg
Quote
4,709,847 IDR

Part Number : 1-6132-01
Days to Ship Quote
Standard Unit Price 4,709,847 IDR
Quantity 1 Leg

Specificationtitle

  • Product Type
    Other
  • Material
    Other
  • Seat Width(mm)
    φ360
  • Sitting Height(mm)
    250
  • Manufacturer Product Name
    Rotating Low Bench LRB-01
  • Manufacturer Model Number
    LRB-01
  • JAN Code
    4562108500975
  • Detailed Material
    Leg: Steel, Seat: Urethane Cushion with Vinyl Leather
  • Features
    It is a unique stool where only the seat rotates, and is suitable for work done in low positions. It saves space when not in use as it is conveniently stackable.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)