(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Surgical Chair 8-8921-02

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Surgical Chair
Part Number: 8-8921-02

Standard Unit Price: 15,180,035 IDR Special Price 15,180,035 IDR
Quantity: 1 Leg
Days to Ship: 8 Day(s) or more

Without using your hands, you can easily raise and lower with your foot from any position by operating the lifting ring pedal.

Specificationtitle

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    495X495X530~710
  • Size of Seat Surface(mm)
    φ350
  • Manufacturer Product Name
    Surgical Chair NOC-02
  • Manufacturer Model Number
    NOC-02
  • JAN Code
    4562108489355
  • Weight(kg)
    8.5
  • Detailed Material
    Frame/Steel Plating, Seating/Polyurethane (Leather Covered)
  • Caster(mm)
    φ 65
  • Foot Space(mm)
    φ330
  • Features
    The ring pedal allows it to be raised and lowered by foot from any position. Equipped with a circular footrest that mitigates long hours of work and achieves smooth elevation. Anti-bacterial and anti-stain leather is used for the seat surface.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)