(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Working Chair

Working Chair

Standard Unit Price:
7,280,515 IDR
Days to Ship :
8 Day(s) or more

The back portion rotates independently from the seat, allowing a back rest and elbow rest to be used. Features outstanding flame retardancy, antifouling, and sterilization. The seat height can be adjusted with a single touch.

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    490X465X775~935
  • Seat Width(mm)
    φ360
  • Sitting Height(mm)
    540~700
  • Detailed Material
    Backing, seat portion/vinyl leather covering (urethane cushion), legs/steel (silver coating)
  • Caster(mm)
    Made of Nylon (Dual Urethane Rolling Casters)
  • Features
    The back portion rotates independently from the seat, allowing a back rest and elbow rest to be used. This product is excellently flame resistant, dirt resistant, and antimicrobial. The seat height can be adjusted with a single touch.
  • Capacity
    1 Leg
Part Number
Capacity

Refine by

  • 1 Leg
  • Clear
Color

Refine by

  • Black
  • Gray
  • White
  • Clear
Manufacturer Product Name

Refine by

  • Working Chair CM117-IBK
  • Working Chair CM117-IGR
  • Working Chair CM117-IWH
  • Clear
Manufacturer Model Number

Refine by

  • CM117-IBK
  • CM117-IGR
  • CM117-IWH
  • Clear
JAN Code

Refine by

  • 4562108470889
  • 4562108470896
  • 4562108470902
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Leg
White
Working Chair CM117-IWH
CM117-IWH
4562108470889
8 Day(s) or more
7,280,515 IDR

Part Number : 1-6203-01
Days to Ship 8 Day(s) or more
Standard Unit Price 7,280,515 IDR
Quantity 1 Leg

Specificationtitle

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    490X465X775~935
  • Color
    White
  • Seat Width(mm)
    φ360
  • Sitting Height(mm)
    540~700
  • Manufacturer Product Name
    Working Chair CM117-IWH
  • Manufacturer Model Number
    CM117-IWH
  • JAN Code
    4562108470889
  • Detailed Material
    Backing, seat portion/vinyl leather covering (urethane cushion), legs/steel (silver coating)
  • Caster(mm)
    Made of Nylon (Dual Urethane Rolling Casters)
  • Features
    The back portion rotates independently from the seat, allowing a back rest and elbow rest to be used. This product is excellently flame resistant, dirt resistant, and antimicrobial. The seat height can be adjusted with a single touch.
1 Leg
Black
Working Chair CM117-IBK
CM117-IBK
4562108470896
8 Day(s) or more
7,280,515 IDR

Part Number : 1-6203-02
Days to Ship 8 Day(s) or more
Standard Unit Price 7,280,515 IDR
Quantity 1 Leg

Specificationtitle

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    490X465X775~935
  • Color
    Black
  • Seat Width(mm)
    φ360
  • Sitting Height(mm)
    540~700
  • Manufacturer Product Name
    Working Chair CM117-IBK
  • Manufacturer Model Number
    CM117-IBK
  • JAN Code
    4562108470896
  • Detailed Material
    Backing, seat portion/vinyl leather covering (urethane cushion), legs/steel (silver coating)
  • Caster(mm)
    Made of Nylon (Dual Urethane Rolling Casters)
  • Features
    The back portion rotates independently from the seat, allowing a back rest and elbow rest to be used. This product is excellently flame resistant, dirt resistant, and antimicrobial. The seat height can be adjusted with a single touch.
1 Leg
Gray
Working Chair CM117-IGR
CM117-IGR
4562108470902
8 Day(s) or more
7,280,515 IDR

Part Number : 1-6203-03
Days to Ship 8 Day(s) or more
Standard Unit Price 7,280,515 IDR
Quantity 1 Leg

Specificationtitle

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    490X465X775~935
  • Color
    Gray
  • Seat Width(mm)
    φ360
  • Sitting Height(mm)
    540~700
  • Manufacturer Product Name
    Working Chair CM117-IGR
  • Manufacturer Model Number
    CM117-IGR
  • JAN Code
    4562108470902
  • Detailed Material
    Backing, seat portion/vinyl leather covering (urethane cushion), legs/steel (silver coating)
  • Caster(mm)
    Made of Nylon (Dual Urethane Rolling Casters)
  • Features
    The back portion rotates independently from the seat, allowing a back rest and elbow rest to be used. This product is excellently flame resistant, dirt resistant, and antimicrobial. The seat height can be adjusted with a single touch.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)