(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Working Table (Type 2)

Working Table (Type 2)

Standard Unit Price:
11,796,828 IDR-
Days to Ship :
19 Day(s) or more

[Specifications]
· Material: Flat Shelf: Stainless Steel (SUS430), Mesh Shelf: Chrome-Plated
· Antibacterial clear coating finish, pole: stainless steel (SUS304)
· Casters: Elastomer Wheels (with Diagonal Stoppers)
· Load capacity: φ100 mm/approx. 192 kg, φ125 mm/approx. 200 kg

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Type
    2 Type
  • Detailed Material
    Flat shelf/stainless steel (SUS430); mesh shelf/chrome-plated, antibacterial, clear-coated finish; pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with opening and depth. Height is included for Caster.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 759X461X815
  • 759X461X923
  • 911X461X815
  • 911X461X923
  • 911X614X815
  • 911X614X923
  • 1213X461X815
  • 1213X461X923
  • 1213X614X815
  • 1213X614X923
  • Clear
Caster Diameter(mm)

Refine by

  • φ100
  • φ125
  • Clear
Manufacturer Product Name

Refine by

  • Working Table NWT2B-S
  • Working Table NWT2C-S
  • Working Table NWT2E-S
  • Working Table NWT2F-S
  • Working Table 2 NWT2A
  • Working Table 2 NWT2A-S
  • Working Table 2 NWT2B
  • Working Table 2 NWT2C
  • Working Table 2 NWT2E
  • Working Table 2 NWT2F
  • Clear
Manufacturer Model Number

Refine by

  • NWT2A
  • NWT2A-S
  • NWT2B
  • NWT2B-S
  • NWT2C
  • NWT2C-S
  • NWT2E
  • NWT2E-S
  • NWT2F
  • NWT2F-S
  • Clear
JAN Code

Refine by

  • 4933315281207
  • 4933315281245
  • 4933315281320
  • 4933315281368
  • 4933315281405
  • 4933315692843
  • 4933315692850
  • 4933315692874
  • 4933315692881
  • 4933315692898
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
759X461X923
φ125
Working Table 2 NWT2A
NWT2A
4933315281405
20 Day(s) or more
13,285,006 IDR

Part Number : 3-418-01
Days to Ship 20 Day(s) or more
Standard Unit Price 13,285,006 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    759X461X923
  • Type
    2 Type
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    Working Table 2 NWT2A
  • Manufacturer Model Number
    NWT2A
  • JAN Code
    4933315281405
  • Weight(kg)
    20.9
  • Detailed Material
    Flat shelf/stainless steel (SUS430); mesh shelf/chrome-plated, antibacterial, clear-coated finish; pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 200 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with opening and depth. Height is included for Caster.
1 unit
911X461X923
φ125
Working Table 2 NWT2B
NWT2B
4933315281368
19 Day(s) or more
14,222,838 IDR

Part Number : 3-418-02
Days to Ship 19 Day(s) or more
Standard Unit Price 14,222,838 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    911X461X923
  • Type
    2 Type
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    Working Table 2 NWT2B
  • Manufacturer Model Number
    NWT2B
  • JAN Code
    4933315281368
  • Weight(kg)
    23.0
  • Detailed Material
    Flat shelf/stainless steel (SUS430); mesh shelf/chrome-plated, antibacterial, clear-coated finish; pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 200 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with opening and depth. Height is included for Caster.
1 unit
1213X461X923
φ125
Working Table 2 NWT2C
NWT2C
4933315281320
19 Day(s) or more
16,135,486 IDR

Part Number : 3-418-03
Days to Ship 19 Day(s) or more
Standard Unit Price 16,135,486 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    1213X461X923
  • Type
    2 Type
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    Working Table 2 NWT2C
  • Manufacturer Model Number
    NWT2C
  • JAN Code
    4933315281320
  • Weight(kg)
    27.1
  • Detailed Material
    Flat shelf/stainless steel (SUS430); mesh shelf/chrome-plated, antibacterial, clear-coated finish; pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 200 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with opening and depth. Height is included for Caster.
1 unit
911X614X923
φ125
Working Table 2 NWT2E
NWT2E
4933315281245
19 Day(s) or more
16,440,927 IDR

Part Number : 3-418-04
Days to Ship 19 Day(s) or more
Standard Unit Price 16,440,927 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    911X614X923
  • Type
    2 Type
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    Working Table 2 NWT2E
  • Manufacturer Model Number
    NWT2E
  • JAN Code
    4933315281245
  • Weight(kg)
    27.7
  • Detailed Material
    Flat shelf/stainless steel (SUS430); mesh shelf/chrome-plated, antibacterial, clear-coated finish; pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 200 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with opening and depth. Height is included for Caster.
1 unit
1213X614X923
φ125
Working Table 2 NWT2F
NWT2F
4933315281207
19 Day(s) or more
18,956,606 IDR

Part Number : 3-418-05
Days to Ship 19 Day(s) or more
Standard Unit Price 18,956,606 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    1213X614X923
  • Type
    2 Type
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    Working Table 2 NWT2F
  • Manufacturer Model Number
    NWT2F
  • JAN Code
    4933315281207
  • Weight(kg)
    33.2
  • Detailed Material
    Flat shelf/stainless steel (SUS430); mesh shelf/chrome-plated, antibacterial, clear-coated finish; pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 200 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with opening and depth. Height is included for Caster.
1 unit
759X461X815
φ100
Working Table 2 NWT2A-S
NWT2A-S
4933315692898
19 Day(s) or more
11,796,828 IDR

Part Number : 3-418-06
Days to Ship 19 Day(s) or more
Standard Unit Price 11,796,828 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    759X461X815
  • Type
    2 Type
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Working Table 2 NWT2A-S
  • Manufacturer Model Number
    NWT2A-S
  • JAN Code
    4933315692898
  • Weight(kg)
    16.9
  • Detailed Material
    Flat shelf/stainless steel (SUS430); mesh shelf/chrome-plated, antibacterial, clear-coated finish; pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with opening and depth. Height is included for Caster.
1 unit
911X461X815
φ100
Working Table NWT2B-S
NWT2B-S
4933315692881
19 Day(s) or more
12,734,660 IDR

Part Number : 3-418-07
Days to Ship 19 Day(s) or more
Standard Unit Price 12,734,660 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    911X461X815
  • Type
    2 Type
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Working Table NWT2B-S
  • Manufacturer Model Number
    NWT2B-S
  • JAN Code
    4933315692881
  • Weight(kg)
    19
  • Detailed Material
    Flat shelf/stainless steel (SUS430); mesh shelf/chrome-plated, antibacterial, clear-coated finish; pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with opening and depth. Height is included for Caster.
1 unit
1213X461X815
φ100
Working Table NWT2C-S
NWT2C-S
4933315692874
19 Day(s) or more
14,647,308 IDR

Part Number : 3-418-08
Days to Ship 19 Day(s) or more
Standard Unit Price 14,647,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    1213X461X815
  • Type
    2 Type
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Working Table NWT2C-S
  • Manufacturer Model Number
    NWT2C-S
  • JAN Code
    4933315692874
  • Weight(kg)
    23.1
  • Detailed Material
    Flat shelf/stainless steel (SUS430); mesh shelf/chrome-plated, antibacterial, clear-coated finish; pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with opening and depth. Height is included for Caster.
1 unit
911X614X815
φ100
Working Table NWT2E-S
NWT2E-S
4933315692850
19 Day(s) or more
14,952,749 IDR

Part Number : 3-418-09
Days to Ship 19 Day(s) or more
Standard Unit Price 14,952,749 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    911X614X815
  • Type
    2 Type
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Working Table NWT2E-S
  • Manufacturer Model Number
    NWT2E-S
  • JAN Code
    4933315692850
  • Weight(kg)
    23.7
  • Detailed Material
    Flat shelf/stainless steel (SUS430); mesh shelf/chrome-plated, antibacterial, clear-coated finish; pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with opening and depth. Height is included for Caster.
1 unit
1213X614X815
φ100
Working Table NWT2F-S
NWT2F-S
4933315692843
19 Day(s) or more
17,468,428 IDR

Part Number : 3-418-10
Days to Ship 19 Day(s) or more
Standard Unit Price 17,468,428 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    1213X614X815
  • Type
    2 Type
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Working Table NWT2F-S
  • Manufacturer Model Number
    NWT2F-S
  • JAN Code
    4933315692843
  • Weight(kg)
    29.2
  • Detailed Material
    Flat shelf/stainless steel (SUS430); mesh shelf/chrome-plated, antibacterial, clear-coated finish; pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with opening and depth. Height is included for Caster.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)