(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Working Table (Type 1) 3-417-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Working Table (Type 1)
Part Number: 3-417-01

Standard Unit Price: 11,493,075 IDR Special Price 11,493,075 IDR
Quantity: 1 unit
Days to Ship: 19 Day(s) or more

[Specifications]
· Material: Flat Shelf: Stainless Steel (SUS430), Mesh Shelf: Chrome-Plated
· Antibacterial clear coating finish, pole: stainless steel (SUS304)
· Casters: Elastomer (with Diagonal Stoppers)
· Load capacity: φ100 mm/approx. 192 kg, φ125 mm/approx. 200 kg

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    759X461X923
  • Type
    1 Type
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    Working Table 1 NWT1A
  • Manufacturer Model Number
    NWT1A
  • JAN Code
    4933315693079
  • Weight(kg)
    17.5
  • Detailed Material
    Flat shelf/stainless steel (SUS430); mesh shelf/chrome-plated, antibacterial, clear-coated finish; pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 200 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with opening and depth. Height is included for Caster.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)