(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
583256, Mini Cart (Versatile Cart)

583256, Mini Cart (Versatile Cart)

Standard Unit Price:
11,857,591 IDR-
Days to Ship :
19 Day(s) or more

[Specifications]
· Material: Mesh Rack: Chrome Plating
· Antibacterial clear coating finish, pole: stainless steel (SUS304)
· Casters: Elastomer Wheels (with Diagonal Stoppers)
· Load capacity: φ100 mm/approx. 192 kg, φ125 mm/approx. 200 kg

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Type
    Universal Cart
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 758X460X963
  • 758X460X1072
  • 758X613X963
  • 758X613X1072
  • 910X460X963
  • 910X460X1072
  • 910X613X963
  • 910X613X1072
  • 1062X460X963
  • 1062X460X1072
  • 1062X613X963
  • 1062X613X1072
  • Clear
Caster Diameter(mm)

Refine by

  • φ100
  • φ125
  • Clear
Manufacturer Product Name

Refine by

  • Universal Cart NBKA
  • Universal Cart NBKA-S
  • Universal Cart NBKB
  • Universal Cart NBKB-S
  • Universal Cart NBKC
  • Universal Cart NBKC-S
  • Universal Cart NBKD
  • Universal Cart NBKD-S
  • Universal Cart NBKE
  • Universal Cart NBKE-S
  • Universal Cart NBKF
  • Universal Cart NBKF-S
  • Clear
Manufacturer Model Number

Refine by

  • NBKA
  • NBKA-S
  • NBKB
  • NBKB-S
  • NBKC
  • NBKC-S
  • NBKD
  • NBKD-S
  • NBKE
  • NBKE-S
  • NBKF
  • NBKF-S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
758X460X1072
φ125
Universal Cart NBKA
NBKA
19 Day(s) or more
13,345,769 IDR

Part Number : 3-420-01
Days to Ship 19 Day(s) or more
Standard Unit Price 13,345,769 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    758X460X1072
  • Type
    Universal Cart
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    Universal Cart NBKA
  • Manufacturer Model Number
    NBKA
  • Weight(kg)
    20.2
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 200 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
1 unit
910X460X1072
φ125
Universal Cart NBKB
NBKB
19 Day(s) or more
14,114,351 IDR

Part Number : 3-420-02
Days to Ship 19 Day(s) or more
Standard Unit Price 14,114,351 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    910X460X1072
  • Type
    Universal Cart
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    Universal Cart NBKB
  • Manufacturer Model Number
    NBKB
  • Weight(kg)
    22
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 200 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
1 unit
1062X460X1072
φ125
Universal Cart NBKC
NBKC
19 Day(s) or more
14,734,740 IDR

Part Number : 3-420-03
Days to Ship 19 Day(s) or more
Standard Unit Price 14,734,740 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    1062X460X1072
  • Type
    Universal Cart
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    Universal Cart NBKC
  • Manufacturer Model Number
    NBKC
  • Weight(kg)
    23.8
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 200 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
1 unit
758X613X1072
φ125
Universal Cart NBKD
NBKD
19 Day(s) or more
14,912,326 IDR

Part Number : 3-420-04
Days to Ship 19 Day(s) or more
Standard Unit Price 14,912,326 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    758X613X1072
  • Type
    Universal Cart
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    Universal Cart NBKD
  • Manufacturer Model Number
    NBKD
  • Weight(kg)
    24.3
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 200 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
1 unit
910X613X1072
φ125
Universal Cart NBKE
NBKE
19 Day(s) or more
16,485,047 IDR

Part Number : 3-420-05
Days to Ship 19 Day(s) or more
Standard Unit Price 16,485,047 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    910X613X1072
  • Type
    Universal Cart
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    Universal Cart NBKE
  • Manufacturer Model Number
    NBKE
  • Weight(kg)
    27
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 200 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
1 unit
1062X613X1072
φ125
Universal Cart NBKF
NBKF
19 Day(s) or more
17,476,765 IDR

Part Number : 3-420-06
Days to Ship 19 Day(s) or more
Standard Unit Price 17,476,765 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    1062X613X1072
  • Type
    Universal Cart
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    Universal Cart NBKF
  • Manufacturer Model Number
    NBKF
  • Weight(kg)
    29.4
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 200 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
1 unit
758X460X963
φ100
Universal Cart NBKA-S
NBKA-S
26 Day(s) or more
11,857,591 IDR

Part Number : 3-420-07
Days to Ship 26 Day(s) or more
Standard Unit Price 11,857,591 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    758X460X963
  • Type
    Universal Cart
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Universal Cart NBKA-S
  • Manufacturer Model Number
    NBKA-S
  • Weight(kg)
    16.2
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
1 unit
910X460X963
φ100
Universal Cart NBKB-S
NBKB-S
19 Day(s) or more
12,626,174 IDR

Part Number : 3-420-08
Days to Ship 19 Day(s) or more
Standard Unit Price 12,626,174 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    910X460X963
  • Type
    Universal Cart
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Universal Cart NBKB-S
  • Manufacturer Model Number
    NBKB-S
  • Weight(kg)
    18
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
1 unit
1062X460X963
φ100
Universal Cart NBKC-S
NBKC-S
19 Day(s) or more
13,246,562 IDR

Part Number : 3-420-09
Days to Ship 19 Day(s) or more
Standard Unit Price 13,246,562 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    1062X460X963
  • Type
    Universal Cart
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Universal Cart NBKC-S
  • Manufacturer Model Number
    NBKC-S
  • Weight(kg)
    19.8
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
1 unit
758X613X963
φ100
Universal Cart NBKD-S
NBKD-S
19 Day(s) or more
13,424,148 IDR

Part Number : 3-420-10
Days to Ship 19 Day(s) or more
Standard Unit Price 13,424,148 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    758X613X963
  • Type
    Universal Cart
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Universal Cart NBKD-S
  • Manufacturer Model Number
    NBKD-S
  • Weight(kg)
    20.3
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
1 unit
910X613X963
φ100
Universal Cart NBKE-S
NBKE-S
19 Day(s) or more
14,996,869 IDR

Part Number : 3-420-11
Days to Ship 19 Day(s) or more
Standard Unit Price 14,996,869 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    910X613X963
  • Type
    Universal Cart
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Universal Cart NBKE-S
  • Manufacturer Model Number
    NBKE-S
  • Weight(kg)
    23.0
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
1 unit
1062X613X963
φ100
Universal Cart NBKF-S
NBKF-S
19 Day(s) or more
15,988,587 IDR

Part Number : 3-420-12
Days to Ship 19 Day(s) or more
Standard Unit Price 15,988,587 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    1062X613X963
  • Type
    Universal Cart
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Universal Cart NBKF-S
  • Manufacturer Model Number
    NBKF-S
  • Weight(kg)
    25.4
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)