(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum Tray Wagon

Aluminum Tray Wagon

Standard Unit Price:
11,052,652 IDR-
Days to Ship :
8 Day(s) or more

[Materials]Main body frame / tray: Corrosion resistant anodizing aluminum; Top plate / side plate / bottom plate: PVC (PVC resin)

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Aluminum
  • Detailed Material
    Main Body Frame, Tray: Corrosion Resistant Anodized Aluminum, Top Board, Side Board, Base Board:/ PVC (Polyvinyl Chloride)
  • Caster(mm)
    ø65 PA (Nylon) Type (with Stoppers x 2)
  • Tray External Dimensions(mm)
    308X418X22
  • Tray Spacing(mm)
    75
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 397X460X965
  • 734X460X965
  • Clear
Number of Tray Storages

Refine by

  • 10 Levels x 1 Row
  • 10 Levels x 2 Rows
  • Clear
Manufacturer Product Name

Refine by

  • Aluminum Tray Wagon S1 Type
  • Aluminum Tray Wagon W1 Type
  • Clear
Manufacturer Model Number

Refine by

  • S1 Type
  • W1 Type
  • Clear
JAN Code

Refine by

  • 4560111776967
  • 4560111776974
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
397X460X965
10 Levels x 1 Row
Aluminum Tray Wagon S1 Type
S1 Type
4560111776967
8 Day(s) or more
11,052,652 IDR

Part Number : 6-6676-11
Days to Ship 8 Day(s) or more
Standard Unit Price 11,052,652 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Aluminum
  • Size(mm)
    397X460X965
  • Number of Tray Storages
    10 Levels x 1 Row
  • Manufacturer Product Name
    Aluminum Tray Wagon S1 Type
  • Manufacturer Model Number
    S1 Type
  • JAN Code
    4560111776967
  • Weight(kg)
    16
  • Detailed Material
    Main Body Frame, Tray: Corrosion Resistant Anodized Aluminum, Top Board, Side Board, Base Board:/ PVC (Polyvinyl Chloride)
  • Caster(mm)
    ø65 PA (Nylon) Type (with Stoppers x 2)
  • Load Resistance
    Approximately 50 kg, Maximum load weight of tray / Approximately 5 kg/sheet
  • Tray External Dimensions(mm)
    308X418X22
  • Tray Spacing(mm)
    75
  • Number of included trays
    10 pcs.
1 unit
734X460X965
10 Levels x 2 Rows
Aluminum Tray Wagon W1 Type
W1 Type
4560111776974
8 Day(s) or more
16,093,926 IDR

Part Number : 6-6676-12
Days to Ship 8 Day(s) or more
Standard Unit Price 16,093,926 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Aluminum
  • Size(mm)
    734X460X965
  • Number of Tray Storages
    10 Levels x 2 Rows
  • Manufacturer Product Name
    Aluminum Tray Wagon W1 Type
  • Manufacturer Model Number
    W1 Type
  • JAN Code
    4560111776974
  • Weight(kg)
    24
  • Detailed Material
    Main Body Frame, Tray: Corrosion Resistant Anodized Aluminum, Top Board, Side Board, Base Board:/ PVC (Polyvinyl Chloride)
  • Caster(mm)
    ø65 PA (Nylon) Type (with Stoppers x 2)
  • Load Resistance
    Approximately 70 kg, Maximum load weight of tray / Approximately 5 kg/sheet
  • Tray External Dimensions(mm)
    308X418X22
  • Tray Spacing(mm)
    75
  • Number of included trays
    20 sheet

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)