(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Material Wagon 3011

Material Wagon 3011

Standard Unit Price:
19,106,278 IDR
Days to Ship :
8 Day(s) or more

A foldable material cart.
The casters do not have brakes.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    750X600X800
  • Shelf Spacing(mm)
    410
  • Manufacturer Product Name
    Material Wagon 3011
  • Manufacturer Model Number
    3011
  • JAN Code
    4562108474016
  • Weight(kg)
    14.5
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø75 (without Stoppers)
  • Load Resistance
    Upper Level/Approx. 60 kg, Lower Level/Approx. 30 kg
  • Size When Folded(mm)
    750X270X950
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
19,106,278 IDR

Part Number : 3-416-01
Days to Ship 8 Day(s) or more
Standard Unit Price 19,106,278 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    750X600X800
  • Shelf Spacing(mm)
    410
  • Manufacturer Product Name
    Material Wagon 3011
  • Manufacturer Model Number
    3011
  • JAN Code
    4562108474016
  • Weight(kg)
    14.5
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø75 (without Stoppers)
  • Load Resistance
    Upper Level/Approx. 60 kg, Lower Level/Approx. 30 kg
  • Size When Folded(mm)
    750X270X950

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)