(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Instrument Table

Instrument Table

Standard Unit Price:
6,769,693 IDR-
Days to Ship :
8 Day(s) or more

Instrument tables of 3 sizes can be put together and stored in the space of one table after use, conveniently saving space. Can be used with 2-stage shelves and stored with one touch, since the lower shelf is a flip-up type.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø50 Rubber Type (Swivel Wheels)
  • Features
    Tables of 3 sizes can be put together and stored in one-table-sized space after use for saving space. Can be used with 2-stage shelves and stored with one touch since the lower shelf is a flip-up type.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 550X300X750
  • 600X400X800
  • 650X500X850
  • Clear
Shelf Spacing(mm)

Refine by

  • 395
  • 445
  • 495
  • Clear
Manufacturer Product Name

Refine by

  • Instrument Table (Stacked Storage Type) NSW-N
  • Instrument Table (Stacked Storage Type) NSW-W
  • Instrument Table (Stacked Storage Type) NWS-S
  • Clear
Manufacturer Model Number

Refine by

  • NSW-N
  • NSW-S
  • NSW-W
  • Clear
JAN Code

Refine by

  • 4562108473545
  • 4562108473552
  • 4562108473569
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
1 unit
650X500X850
495
Instrument Table (Stacked Storage Type) NSW-W
NSW-W
4562108473545
8 Day(s) or more
8,455,288 IDR

Part Number : 0-5569-01
Days to Ship 8 Day(s) or more
Standard Unit Price 8,455,288 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    650X500X850
  • Shelf Spacing(mm)
    495
  • Manufacturer Product Name
    Instrument Table (Stacked Storage Type) NSW-W
  • Manufacturer Model Number
    NSW-W
  • JAN Code
    4562108473545
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø50 Rubber Type (Swivel Wheels)
  • Features
    Tables of 3 sizes can be put together and stored in one-table-sized space after use for saving space. Can be used with 2-stage shelves and stored with one touch since the lower shelf is a flip-up type.
1 unit
600X400X800
445
Instrument Table (Stacked Storage Type) NSW-N
NSW-N
4562108473552
8 Day(s) or more
7,612,491 IDR

Part Number : 0-5569-02
Days to Ship 8 Day(s) or more
Standard Unit Price 7,612,491 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X400X800
  • Shelf Spacing(mm)
    445
  • Manufacturer Product Name
    Instrument Table (Stacked Storage Type) NSW-N
  • Manufacturer Model Number
    NSW-N
  • JAN Code
    4562108473552
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø50 Rubber Type (Swivel Wheels)
  • Features
    Tables of 3 sizes can be put together and stored in one-table-sized space after use for saving space. Can be used with 2-stage shelves and stored with one touch since the lower shelf is a flip-up type.
1 unit
550X300X750
395
Instrument Table (Stacked Storage Type) NWS-S
NSW-S
4562108473569
8 Day(s) or more
6,769,693 IDR

Part Number : 0-5569-03
Days to Ship 8 Day(s) or more
Standard Unit Price 6,769,693 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    550X300X750
  • Shelf Spacing(mm)
    395
  • Manufacturer Product Name
    Instrument Table (Stacked Storage Type) NWS-S
  • Manufacturer Model Number
    NSW-S
  • JAN Code
    4562108473569
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø50 Rubber Type (Swivel Wheels)
  • Features
    Tables of 3 sizes can be put together and stored in one-table-sized space after use for saving space. Can be used with 2-stage shelves and stored with one touch since the lower shelf is a flip-up type.