(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gap Wagon

Gap Wagon

Standard Unit Price:
5,992,492 IDR-
Days to Ship :
8 Day(s) or more

Storage space is ensured by using gaps that previously couldn't be used. Features outstanding chemical resistance, rust resistance, and durability.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Shelf Spacing(mm)
    320
  • Detailed Material
    Stainless steel (steel featuring the same characteristics as SUS304 and magnetism)
  • Caster(mm)
    ø50 Rubber Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 20 kg/shelf
  • Features
    Storage space is ensured by using space that previously couldn't be used. It has excellent chemical resistance, rust resistance, and durability.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 750X200X800
  • 750X250X800
  • 750X300X800
  • Clear
Type

Refine by

  • A
  • B
  • C
  • Clear
Manufacturer Product Name

Refine by

  • Gap Wagon A
  • Gap Wagon B
  • Gap Wagon C
  • Clear
Manufacturer Model Number

Refine by

  • A
  • B
  • C
  • Clear
JAN Code

Refine by

  • 4562108476430
  • 4562108476447
  • 4562108476454
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
750X200X800
A
Gap Wagon A
A
4562108476430
8 Day(s) or more
5,992,492 IDR

Part Number : 3-5657-01
Days to Ship 8 Day(s) or more
Standard Unit Price 5,992,492 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    750X200X800
  • Type
    A
  • Shelf Spacing(mm)
    320
  • Manufacturer Product Name
    Gap Wagon A
  • Manufacturer Model Number
    A
  • JAN Code
    4562108476430
  • Weight(kg)
    7
  • Detailed Material
    Stainless steel (steel featuring the same characteristics as SUS304 and magnetism)
  • Caster(mm)
    ø50 Rubber Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 20 kg/shelf
  • Features
    Storage space is ensured by using space that previously couldn't be used. It has excellent chemical resistance, rust resistance, and durability.
1 unit
750X250X800
B
Gap Wagon B
B
4562108476447
8 Day(s) or more
6,911,488 IDR

Part Number : 3-5657-02
Days to Ship 8 Day(s) or more
Standard Unit Price 6,911,488 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    750X250X800
  • Type
    B
  • Shelf Spacing(mm)
    320
  • Manufacturer Product Name
    Gap Wagon B
  • Manufacturer Model Number
    B
  • JAN Code
    4562108476447
  • Weight(kg)
    8
  • Detailed Material
    Stainless steel (steel featuring the same characteristics as SUS304 and magnetism)
  • Caster(mm)
    ø50 Rubber Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 20 kg/shelf
  • Features
    Storage space is ensured by using space that previously couldn't be used. It has excellent chemical resistance, rust resistance, and durability.
1 unit
750X300X800
C
Gap Wagon C
C
4562108476454
8 Day(s) or more
7,477,781 IDR

Part Number : 3-5657-03
Days to Ship 8 Day(s) or more
Standard Unit Price 7,477,781 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    750X300X800
  • Type
    C
  • Shelf Spacing(mm)
    320
  • Manufacturer Product Name
    Gap Wagon C
  • Manufacturer Model Number
    C
  • JAN Code
    4562108476454
  • Weight(kg)
    9
  • Detailed Material
    Stainless steel (steel featuring the same characteristics as SUS304 and magnetism)
  • Caster(mm)
    ø50 Rubber Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 20 kg/shelf
  • Features
    Storage space is ensured by using space that previously couldn't be used. It has excellent chemical resistance, rust resistance, and durability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)