(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Handy Cart 650x440x935

Handy Cart 650x440x935

Standard Unit Price:
14,717,539 IDR
Days to Ship :
Quote

The top plate can be used as a unit laboratory table, and the middle and lower tiers can be used as trays for chemicals and small accessory (with a fall prevention frame). The shelf board is removable and can be used as a tray as it is.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    650X440X935
  • Manufacturer Product Name
    Battery Carrier ST-3 Type
  • Manufacturer Model Number
    ST-3
  • JAN Code
    4560111773126
  • Weight(kg)
    13.7
  • Detailed Material
    Top Panel/ Melamine Board, Shelf/ Stainless Steel (SUS304)
  • Caster(mm)
    ø65 Rubber Type (Antistatic Type, with Stoppers x 2)
  • Load Resistance
    Top Panel/20 kg, Shelf/20 kg (overall tolerance load approx. 40 kg)
  • Specifications
    Knock-Down Type
  • Tray Inner Dimensions(mm)
    606X396X20
  • Features
    The top panel is a unit lab bench, and the middle and lower levels can be used as chemical and small object trays (with fall prevention frame). The shelves can be freely removed for use as-is as a tray.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
Quote
14,717,539 IDR

Part Number : 3-406-01
Days to Ship Quote
Standard Unit Price 14,717,539 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    650X440X935
  • Manufacturer Product Name
    Battery Carrier ST-3 Type
  • Manufacturer Model Number
    ST-3
  • JAN Code
    4560111773126
  • Weight(kg)
    13.7
  • Detailed Material
    Top Panel/ Melamine Board, Shelf/ Stainless Steel (SUS304)
  • Caster(mm)
    ø65 Rubber Type (Antistatic Type, with Stoppers x 2)
  • Load Resistance
    Top Panel/20 kg, Shelf/20 kg (overall tolerance load approx. 40 kg)
  • Specifications
    Knock-Down Type
  • Tray Inner Dimensions(mm)
    606X396X20
  • Features
    The top panel is a unit lab bench, and the middle and lower levels can be used as chemical and small object trays (with fall prevention frame). The shelves can be freely removed for use as-is as a tray.