(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Silent Lab Cart Economy

Silent Lab Cart Economy

Standard Unit Price:
5,950,975 IDR
Days to Ship :
8 Day(s) or more

Metallic noise was reduced by attaching a special sheet that absorbs sound to the underside of the top plate.
It has casters with high quietness, and is quiet to move.
Shuts out unpleasant sounds during work

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X450X850
  • Shelf Spacing(mm)
    415
  • Manufacturer Product Name
    Silent Lab Cart Economy W-600
  • Manufacturer Model Number
    W-600
  • JAN Code
    4562108495752
  • Detailed Material
    Main body / Stainless steel (SUS304), Sheet / Special rubber
  • Caster(mm)
    ø100 (Noise-Reduction Reinforced Type)
  • Load Resistance
    Top Board / Bottom Board Approx. 20 kg
  • Features
    The top panel lower surface has a special sheet that absorbs noise, reducing metallic sounds. This caster with high sound control is quiet even when being moved.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
5,950,975 IDR

Part Number : 1-7633-03
Days to Ship 8 Day(s) or more
Standard Unit Price 5,950,975 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X450X850
  • Shelf Spacing(mm)
    415
  • Manufacturer Product Name
    Silent Lab Cart Economy W-600
  • Manufacturer Model Number
    W-600
  • JAN Code
    4562108495752
  • Detailed Material
    Main body / Stainless steel (SUS304), Sheet / Special rubber
  • Caster(mm)
    ø100 (Noise-Reduction Reinforced Type)
  • Load Resistance
    Top Board / Bottom Board Approx. 20 kg
  • Features
    The top panel lower surface has a special sheet that absorbs noise, reducing metallic sounds. This caster with high sound control is quiet even when being moved.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)