(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Material Wagon, Gold

Material Wagon, Gold

Standard Unit Price:
4,529,205 IDR
Days to Ship :
8 Day(s) or more

[Specifications]
· Material: Stainless steel (SUS304)
· Load Capacity: Approx. 15 kg/Shelf
· Casters: φ50 mm (without Stoppers)
· Shelf Interval: 500/450 mm, 550/530 mm

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X400X800
  • Shelf Spacing(mm)
    450
  • Manufacturer Product Name
    Material Wagon, Gold 500R
  • Manufacturer Model Number
    500
  • JAN Code
    4562108474320
  • Weight(kg)
    8
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø50 (without Stoppers)
  • Load Resistance
    Approximately 15 kg/shelf
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
4,529,205 IDR

Part Number : 0-901-01
Days to Ship 8 Day(s) or more
Standard Unit Price 4,529,205 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X400X800
  • Shelf Spacing(mm)
    450
  • Manufacturer Product Name
    Material Wagon, Gold 500R
  • Manufacturer Model Number
    500
  • JAN Code
    4562108474320
  • Weight(kg)
    8
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø50 (without Stoppers)
  • Load Resistance
    Approximately 15 kg/shelf

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)