(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Cart, Regular 2-Level / 3-Level, Large 2-Level / 3-Level

Stainless Steel Cart, Regular 2-Level / 3-Level, Large 2-Level / 3-Level

Standard Unit Price:
2,649,077 IDR-
Days to Ship :
Quote

Ready-to-assembly type 2-level / 3-level stainless-steel (SUS430) cart.
[Features]
· The top panel can be assembled to be either flat-shaped or dish-shaped to prevent items from falling.
· Material: Stainless steel (SUS430).
· Casters: ø40 (diameter 40 mm) made of rubber (with dual-wheel stoppers on opposite corners).
· Load-bearing capacity: 20 kg/shelf.
· Shelf mounting spacing: 51.8 mm.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Shelf Spacing(mm)
    Approximately 100 (height is adjustable)
  • Detailed Material
    Stainless Steel (SUS430)
  • Caster(mm)
    ø38 Rubber Type (Dual Wheels, with Diagonal Stoppers)
  • Load Resistance
    20 kg/Level
  • Features
    The top panel can be combined with plate type or flat type units to prevent falling.
  • Footnotes
    Size includes protruding parts.
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 460X310X809
  • 610X410X809
  • Clear
Type

Refine by

  • 2 Tiers
  • 3 Tiers
  • Clear
Manufacturer Product Name

Refine by

  • Stainless steel wagon large, 2-stage
  • Stainless steel wagon regular, 2-stage
  • Stainless steel wagon large, 3-stage
  • Stainless steel wagon regular, 3-stage
  • Clear
Manufacturer Model Number

Refine by

  • Large 2 Steps
  • Regular 2-Tier
  • Large 3 Steps
  • Regular 3-Tier
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
460X310X809
2 Tiers
Stainless steel wagon regular, 2-stage
Regular 2-Tier
Quote
2,649,077 IDR

Part Number : 8-4771-01
Days to Ship Quote
Standard Unit Price 2,649,077 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    460X310X809
  • Type
    2 Tiers
  • Shelf Spacing(mm)
    Approximately 100 (height is adjustable)
  • Manufacturer Product Name
    Stainless steel wagon regular, 2-stage
  • Manufacturer Model Number
    Regular 2-Tier
  • Detailed Material
    Stainless Steel (SUS430)
  • Caster(mm)
    ø38 Rubber Type (Dual Wheels, with Diagonal Stoppers)
  • Load Resistance
    20 kg/Level
  • Effective working plane dimensions(mm)
    447X297
  • Features
    The top panel can be combined with plate type or flat type units to prevent falling.
  • Footnotes
    Size includes protruding parts.
1 unit
460X310X809
3 Tiers
Stainless steel wagon regular, 3-stage
Regular 3-Tier
Quote
3,129,231 IDR

Part Number : 8-4771-02
Days to Ship Quote
Standard Unit Price 3,129,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    460X310X809
  • Type
    3 Tiers
  • Shelf Spacing(mm)
    Approximately 100 (height is adjustable)
  • Manufacturer Product Name
    Stainless steel wagon regular, 3-stage
  • Manufacturer Model Number
    Regular 3-Tier
  • Detailed Material
    Stainless Steel (SUS430)
  • Caster(mm)
    ø38 Rubber Type (Dual Wheels, with Diagonal Stoppers)
  • Load Resistance
    20 kg/Level
  • Effective working plane dimensions(mm)
    447X297
  • Features
    The top panel can be combined with plate type or flat type units to prevent falling.
  • Footnotes
    Size includes protruding parts.
1 unit
610X410X809
2 Tiers
Stainless steel wagon large, 2-stage
Large 2 Steps
Quote
3,741,231 IDR

Part Number : 8-4772-01
Days to Ship Quote
Standard Unit Price 3,741,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    610X410X809
  • Type
    2 Tiers
  • Shelf Spacing(mm)
    Approximately 100 (height is adjustable)
  • Manufacturer Product Name
    Stainless steel wagon large, 2-stage
  • Manufacturer Model Number
    Large 2 Steps
  • Detailed Material
    Stainless Steel (SUS430)
  • Caster(mm)
    ø38 Rubber Type (Dual Wheels, with Diagonal Stoppers)
  • Load Resistance
    20 kg/Level
  • Effective working plane dimensions(mm)
    597X397
  • Features
    The top panel can be combined with plate type or flat type units to prevent falling.
  • Footnotes
    Size includes protruding parts.
1 unit
610X410X809
3 Tiers
Stainless steel wagon large, 3-stage
Large 3 Steps
Quote
4,648,154 IDR

Part Number : 8-4772-02
Days to Ship Quote
Standard Unit Price 4,648,154 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    610X410X809
  • Type
    3 Tiers
  • Shelf Spacing(mm)
    Approximately 100 (height is adjustable)
  • Manufacturer Product Name
    Stainless steel wagon large, 3-stage
  • Manufacturer Model Number
    Large 3 Steps
  • Detailed Material
    Stainless Steel (SUS430)
  • Caster(mm)
    ø38 Rubber Type (Dual Wheels, with Diagonal Stoppers)
  • Load Resistance
    20 kg/Level
  • Effective working plane dimensions(mm)
    597X397
  • Features
    The top panel can be combined with plate type or flat type units to prevent falling.
  • Footnotes
    Size includes protruding parts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ready-To-Assemble-Type 2-Shelf / 3-Shelf Stainless Steel Cart

Stainless steel cart external appearance

Regular, 2 shelves
Effective work surface dimensions: 447 × 297 mm

Stainless steel cart external appearance

Large, 3 shelves
Effective work surface dimensions: 597 × 397 mm

Stainless Steel Cart Size Chart

Part No.Model NumberWidth × Depth × Height (mm)*Weight (kg)
8-4771-01Regular, 2 Shelves460 × 310 × 8095.5
8-4771-02Regular, 3 Shelves460 × 310 × 8097
8-4772-01Large, 2 Shelves610 × 410 × 8097.5
8-4772-02Large, 3 Shelves610 × 410 × 8099.5

*Sizes include protruding parts.

Precautions On Use

  • This product is a cart for transporting various implements, etc. Do not place animals, people, etc. on the cart.
  • Do not place heavy objects on the cart that exceed the maximum load capacity (for each shelf) specified in the instruction manual.
  • Assemble tightly with a Phillips-head screwdriver according to the assembly method in the instructions manual.
  • Take care to avoid injury on the sharp corners of the components when assembling.
  • When stationary, engage the caster stoppers on 2 wheels to prevent unanticipated movement.
  • During use or when stationary, use in a level area as a safety consideration.
  • The surface of the top of the cart is covered in a protective blue film to prevent surface scratches. Completely remove this protective film during assembly before use.
  • As this product is made of stainless steel, due to the properties of the metal, some corrosion may occur in environments with strong chlorine or acids. If concentrated chlorine or acidic chemicals come into contact with the metal surface, wipe them off as soon as possible.
    (Sodium hypochlorite, etc. used for disinfection will not have a major effect.)
  • Cleaning using a scrub brush or sponge with polishing powder or abrasive, etc. may scratch the stainless-steel surface.
  • Avoid improper use or application of excessive force as this may cause deformation or damage.
  • Screws may loosen during use, so tighten them periodically.
  • If you hear rattling during use due to deformation or a loose screw, discontinue use immediately. If used in that condition, it may lead to an accident.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)