(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Navis Mate Wagon

Navis Mate Wagon

Standard Unit Price:
388,510 IDR-
Days to Ship :
8 Day(s) or more

The top panel and stainless steel frame gap contains urethane foam for exceptional noise reduction. NM-A304HST is equipped with an auxiliary top plate convenient for light work. Fitted with resin drawers with keys on two levels. Ideal for storing small items. Uses silent type casters.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Product Type

Refine by

  • Cart/Wagon
  • Other
  • Clear
Other

Refine by

  • Option
  • Clear
Size(mm)

Refine by

  • 364X398X887
  • 543X398X887
  • Clear
Drawer internal dimensions(mm)

Refine by

  • 245 x 305 x 70 x 2 Levels (with Key)
  • 425 x 305 x 70 x 2 stages (with lock)
  • Clear
Number of partitions

Refine by

  • Vertical x 2, Horizontal x 3
  • -
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Other
Option
-
-
Vertical x 2, Horizontal x 3
8 Day(s) or more
388,510 IDR

Part Number : 0-3588-14
Days to Ship 8 Day(s) or more
Standard Unit Price 388,510 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Material
    Plastic
  • Other
    Option
  • Size(mm)
    -
  • Drawer internal dimensions(mm)
    -
  • Number of partitions
    Vertical x 2, Horizontal x 3
  • Manufacturer Product Name
    European Cart Partitioning Plate A4-2, for 3 Stages
  • Manufacturer Model Number
    A4 Drawer Partition Plate
  • JAN Code
    4560111765695
  • Detailed Material
    -
  • Caster(mm)
    -
  • Specifications
    -
  • Auxiliary top plate size(mm)
    -
  • Features
    The top panel and stainless frame gap contains urethane foam for exceptional noise reduction. NM-A304HST is a useful assistant top panel for light work. The drawers with plastic keys are equipped on 2 levels for convenient storage of small items. The caster used is of a silent type.
  • Footnotes
    -
1 unit
Cart/Wagon
-
364X398X887
245 x 305 x 70 x 2 Levels (with Key)
-
8 Day(s) or more
6,890,092 IDR

Part Number : 0-7920-02
Days to Ship 8 Day(s) or more
Standard Unit Price 6,890,092 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Plastic
  • Other
    -
  • Size(mm)
    364X398X887
  • Drawer internal dimensions(mm)
    245 x 305 x 70 x 2 Levels (with Key)
  • Number of partitions
    -
  • Manufacturer Product Name
    Navis Mate Wagon / NM-A404H
  • Manufacturer Model Number
    NM-A404H
  • JAN Code
    4562108473736
  • Detailed Material
    Frame/Stainless Steel (SUS304), Top Panel/ABS Resin, Drawer/Resin
  • Caster(mm)
    ø107 (without Stoppers)
  • Specifications
    A4 Drawer Type
  • Auxiliary top plate size(mm)
    -
  • Features
    The top panel and stainless frame gap contains urethane foam for exceptional noise reduction. The drawers with plastic keys are equipped on 2 levels for convenient storage of small items. The caster used is of a silent type.
  • Footnotes
    Partition is not included.
1 unit
Cart/Wagon
-
543X398X887
425 x 305 x 70 x 2 stages (with lock)
-
8 Day(s) or more
10,050,707 IDR

Part Number : 0-7921-01
Days to Ship 8 Day(s) or more
Standard Unit Price 10,050,707 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Plastic
  • Other
    -
  • Size(mm)
    543X398X887
  • Drawer internal dimensions(mm)
    425 x 305 x 70 x 2 stages (with lock)
  • Number of partitions
    -
  • Manufacturer Product Name
    Navis Mate Wagon / NM-A304HST
  • Manufacturer Model Number
    NM-A304HST
  • JAN Code
    4562108473743
  • Detailed Material
    Frame/Stainless Steel (SUS304), Top Panel/ABS Resin, Drawer/Resin
  • Caster(mm)
    ø107 (without Stoppers)
  • Specifications
    A3 drawer type / with auxiliary table top
  • Auxiliary top plate size(mm)
    250X350X30
  • Features
    The top panel and stainless frame gap contains urethane foam for exceptional noise reduction. The drawers with plastic keys are equipped on 2 levels for convenient storage of small items. The caster used is of a silent type.
  • Footnotes
    Partition is not included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)