(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dry Bench

Dry Bench

Standard Unit Price:
11,264,456 IDR
Days to Ship :
8 Day(s) or more

Convenient for transporting and storing washed glassware. A storage function has been added to the convenience of a mobile workbench. The top plate is soft edge processed with flexible PVC (vinyl chloride resin).

Basic Specifications

  • Product Type
    Lab Bench
  • Material
    Wood
  • Size(mm)
    900X450X800
  • Manufacturer Product Name
    Dry Bench DB-900
  • Manufacturer Model Number
    DB-900
  • JAN Code
    4560111772686
  • Weight(kg)
    16
  • Detailed Material
    Top Panel/Wood Composite Board Soft Edge Processed (surface antimicrobial cosmetic board), Support Beam/ Steel Pipe (with Baked Melamine Coating)
  • Caster(mm)
    ø65 (with Stoppers x 2)
  • Top Panel Tolerance Load
    Approx. 20 kg (uniform load)
  • Accessory
    Basket/Water Collection Tray×4 each
  • Basket Size(mm)
    390X294X135
  • Features
    Convenient for conveying and storing washed glassware. A storage function was added to the convenience of the movable workbench. Soft edge processing is applied to the top plate with flexible PVC (vinyl chloride resin).
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
11,264,456 IDR

Part Number : 3-4042-01
Days to Ship 8 Day(s) or more
Standard Unit Price 11,264,456 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Lab Bench
  • Material
    Wood
  • Size(mm)
    900X450X800
  • Manufacturer Product Name
    Dry Bench DB-900
  • Manufacturer Model Number
    DB-900
  • JAN Code
    4560111772686
  • Weight(kg)
    16
  • Detailed Material
    Top Panel/Wood Composite Board Soft Edge Processed (surface antimicrobial cosmetic board), Support Beam/ Steel Pipe (with Baked Melamine Coating)
  • Caster(mm)
    ø65 (with Stoppers x 2)
  • Top Panel Tolerance Load
    Approx. 20 kg (uniform load)
  • Accessory
    Basket/Water Collection Tray×4 each
  • Basket Size(mm)
    390X294X135
  • Features
    Convenient for conveying and storing washed glassware. A storage function was added to the convenience of the movable workbench. Soft edge processing is applied to the top plate with flexible PVC (vinyl chloride resin).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)