(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
UT Lab Bench

UT Lab Bench

Standard Unit Price:
6,117,622 IDR
Days to Ship :
8 Day(s) or more

A lab bench that fits under a laboratory table, etc.
It can be used as an auxiliary table, and can secure a large working surface for laboratory tables and drafts.

Basic Specifications

  • Product Type
    Lab Bench
  • Material
    Wood
  • Size(mm)
    500X400X600
  • Top Panel Size(mm)
    500X400
  • Manufacturer Product Name
    UT Lab Bench DRB-600
  • Manufacturer Model Number
    DRB-600
  • JAN Code
    4560111767415
  • Weight(kg)
    8
  • Detailed Material
    Top Panel/Wood Composite Board (Soft Edge Processed), Angle/ Steel Baked Coating
  • Caster(mm)
    ø65 Rubber Type (with Stoppers x 2)
  • Top Panel Tolerance Load
    Approx. 14 kg (uniform load)
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
6,117,622 IDR

Part Number : 1-4224-01
Days to Ship 8 Day(s) or more
Standard Unit Price 6,117,622 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Lab Bench
  • Material
    Wood
  • Size(mm)
    500X400X600
  • Top Panel Size(mm)
    500X400
  • Manufacturer Product Name
    UT Lab Bench DRB-600
  • Manufacturer Model Number
    DRB-600
  • JAN Code
    4560111767415
  • Weight(kg)
    8
  • Detailed Material
    Top Panel/Wood Composite Board (Soft Edge Processed), Angle/ Steel Baked Coating
  • Caster(mm)
    ø65 Rubber Type (with Stoppers x 2)
  • Top Panel Tolerance Load
    Approx. 14 kg (uniform load)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)