(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lab Mat

Lab Mat

Standard Unit Price:
1,026,836 IDR
Days to Ship :
8 Day(s) or more

It is a cushioned mat 5 times (0.91 mm) thicker than a standard liner and reduces the risk of damaging glass products. It protects drawers, shelves, and workbenches from chemical spills and contamination. It is easily cut with scissors and easy to wipe.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other Related Products
  • Material
    PE
  • Width×Height×Thickness(mm)
    760×4400×0.91
  • Product Name
    Lab Mat 14-203A
  • Manufacturer Model Number
    14-203A
  • Material Details
    PE (polyethylene)
  • Features
    It is a cushioned mat 5 times (0.91 mm) thicker than a standard liner and reduces the risk of damaging glass products. It protects drawers, shelfs, and workbenches from chemical spills and contamination from them. It is easily cut with scissors and easy to wipe.
  • Capacity
    1 Roll
Part Number
Capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s) or more
1,026,836 IDR

Part Number : 8-5361-01
Days to Ship 8 Day(s) or more
Standard Unit Price 1,026,836 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    PE
  • Width×Height×Thickness(mm)
    760×4400×0.91
  • Product Name
    Lab Mat 14-203A
  • Manufacturer Model Number
    14-203A
  • Material Details
    PE (polyethylene)
  • Features
    It is a cushioned mat 5 times (0.91 mm) thicker than a standard liner and reduces the risk of damaging glass products. It protects drawers, shelfs, and workbenches from chemical spills and contamination from them. It is easily cut with scissors and easy to wipe.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)