(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Flat Petri Dish Holder 1-1981-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Flat Petri Dish Holder
Part Number: 1-1981-01

Standard Unit Price: 5,164,616 IDR Special Price 5,164,616 IDR
Quantity: 1 pc.
Days to Ship: Quote

It can be placed in the incubator as is, because the holder itself is a metal mesh. Five φ90 x 20 mm plates can be placed on the attached tray. Maximum of 5 trays can be stored.

Specifications of 1-1981-01

  • Product Type
    Petri dish stand
  • Material
    Steel
  • External Dimensions(mm)
    250×240×190
  • Product Name
    Flat Petri Dish Holder FSH5-90
  • Manufacturer Model Number
    FSH5-90
  • JAN Code
    4562108500470
  • Material Details
    Steel Chrome Plating
  • Specification details
    Includes Trays x 3
  • Features
    It can be placed in the incubator as is, because the holder itself is a metal net. 5 φ90 x 20 mm plates can be placed on the included tray. A maximum of 5 trays can be stored.

Please check the type/dimensions/specifications of the part 1-1981-01 in the Flat Petri Dish Holder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)