(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Small Vacuum Pot 2-5090-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Small Vacuum Pot
Part Number: 2-5090-01

Standard Unit Price: 2,073,077 IDR Special Price 2,073,077 IDR
Quantity: 1 unit
Days to Ship: Quote

It is small and useful to carry around.

Specifications of 2-5090-01

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Caster
    NA
  • Specifications
    No Valve
  • Size(mm)
    φ156X304
  • Material
    Main Body / PC (Polycarbonate), O-Ring/Silicone, Fastener/PP (Polypropylene)
  • Product Name
    Small vacuum pot MVP-100H valve not included
  • Manufacturer Model Number
    MVP-100H
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Features
    It is small and useful to carry around.

Please check the type/dimensions/specifications of the part 2-5090-01 in the Small Vacuum Pot series.

Products like this...

Part Number
2-5090-02
2-5090-03
2-5090-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications Size
(mm)
Product Name Manufacturer Model Number Internal Capacity

1,923,231 IDR

1 Piece(s) Quote No Valveφ156X254Small vacuum pot MVP-100M valve not includedMVP-100M-

2,547,539 IDR

1 Piece(s) Quote With Valveφ186X304Small vacuum pot MVP-100HV valve includedMVP-100HV-

2,372,924 IDR

1 Piece(s) Quote With Valveφ186X254Small vacuum pot MVP-100MV valve includedMVP-100MV-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)